Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Tubing and Tube Accessories > Tube Cutting and Preparation > Tube Cutting Tools

Tube Cutting Tools

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Tube Cutting Toolstube cutting tool

The Swagelok® TC72 series tube cutting tool is designed to easily and accurately cut thin-walled stainless steel tubing and elbows to square and burr-free ends. The deformation-free clamping system allows quick adjustment to accommodate different tube diameters.


Specifications

Nominal Tube OD
Maximum Wall Thickness

1/4 to 4 1/2 in. and 6 to 120 mm
0.118 in. (3 mm)

Features

  • Square, burr-free, and deformation-free tube ends
  • Portable design for easy transportation
  • Integrated laser pointer to determine cutoff point
  • No tools required for cutting depth or tube diameter changes
  • CE marked

Options and Accessories

 

Saw Blades
Replacement saw blades are available individually. One standard saw blade is included with each cutting tool.

Tripod
Stainless steel tripod enables easy job site setup and use.

 

Clamping Jaws
Replacement clamping jaws of hardened cast aluminum are available.


Laser Pointer Kit
Replacement laser pointer accurately highlights the cutting point.

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...