Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Tubing and Tube Accessories > Support System > Bolted Plastic Clamp Supports

Bolted Plastic Clamp Supports

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 
Bolted Plastic 

Bolted Plastic Clamp Supports

Bolted plastic clamp supports offer versatility for mounting tubing and pipe.


Specifications

Materials
Sizes

Temperature Ratings
Configurations


Stainless steel, steel, and polypropylene
1/4 to 2 in; 6 to 25 mm tube and
1/2 to 1 1/2 in. pipe
–22 to 194°F (–30 to 90°C)
Single, stacking, twin

Features

  • Absorb shock and vibration
  • Resist many chemicals and corrosives
  • Reduce stress on system components
  • Enhance system reliability
  • Resist ultraviolet light
  • Make system easily accessible for installation and maintenance.

Mounting Options

  •  Weld Plate
     Mounting Rail
     Strut Nut
    Weld Plate
    • Weld plates are available in standard and elongated lengths.
    • Weld nuts are welded, not press fit, to the weld plate.
  • Mounting Rail and Rail Nuts
    • Rail nuts can be added or removed anywhere along the rail span.
    • Neoprene cap holds nuts and support body in place.
    • Two rail nuts are required for single support kits; one rail nut is required for twin support kits.
  • Strut Nuts
    • Strut nuts are for use on 1 5/8 in. (41.3 mm) strut rail mounting systems.
    • Strut nuts can be added or removed anywhere along the strut rail span.
    • Two strut nuts are required for single support kits; one strut nut is required for twin.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

High value and high performance backed by a limited lifetime warranty.


Local stocking and availability of products.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...