Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Sample Cylinders > TPED Compliant

TPED Compliant

sample-cylinders-tped-compliant-double-ended-cylinders
Double-Ended Cylinders
 

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Swagelok® TPED-Compliant Products

TPED Compliant Sample Cylinders

Swagelok offers sample cylinders, cylinder valves, and rupture disc units that are compliant with the Transportable Pressure Equipment Directive (TPED).


Specifications

Sample Cylinders
• Pressure Ratings at
–50 to 50°C (–58 to 122°F)
• Materials
• Internal Volume
• Directive Compliance
• End Connections


Cylinder Valves
• Pressure Ratings
• Temperature Rating
• Body Material
• Directive Compliance

Rupture Discs
• Pressure Ratings
• Body Material
• Directive Compliance


Up to 300 bar (4350 psig)

304L and 316L stainless steel
40 to 3785 cm³ (up to 1 gal)
TPED 99/36/EC
1/8 to 1/2 in. female NPT and
1/4 in. female ISO 7/1


Up to 345 bar (5003 psig)
–20 to 65°C (–4 to 150°F)
316 stainless steel
TPED 99/36/EC


Up to 196 ± 10 bar (2850 ± 150 psig)
316L stainless steel
PED 97/23/EC

Additional Products

See sample cylinders compliant with DOT and TC and miniature sample cylinders.


TPED-Compliant Products

The Transportable Pressure Equipment Directive (TPED) provides requirements relating to the design, manufacture, and testing of transportable pressure vessels and accessories, including sample cylinders and cylinder valves, used in gas service. The intent of the directive is to provide a uniform level of product safety throughout the countries of the European Union.


Double-Ended Sample Cylinders
  • Body made of seamless tubing provides consistent wall thickness, size, and capacity.
  • Smooth internal neck transition allows easy cleaning and eliminates trapped fluids.
  • Cold-formed female NPT threads provide greater strength.
  • Heavy-wall end connections provide strength and resist flaring.
  • Full-penetration gas tungsten arc-weld construction provides leak-tight sample containment.
D Series
Cylinder Valves
  • D Series Nonrotating Stem Needle Valves
    • Orifice size 5.6 mm (0.218 in.).
    • Flow coefficient (Cv) 0.53.
    • Compact, rugged design.
    • Protective handle prevents contaminants from entering functional valve parts.
    • Valve can be configured with rupture disc.

      N Series TPED Sample Cylinder

  • N Series Severe-Service Union-Bonnet Needle Valves
    • Orifice size 4.0 mm (0.156 in.).
    • Flow coefficient (Cv) 0.35.
    • Union-bonnet construction prevents accidental valve disassembly.
    • Packing bolt design permits packing adjustments in the open position.
    • Safety back seating seals in fully open position.

Rupture Disk Sample Cylinder Rupture Disc Units

Swagelok rupture disc units protect sample cylinders from overpressurization by venting the cylinder contents to atmosphere. The rupture disc is welded to a body that is threaded into a valve body or a rupture disc tee and sealed by an elastomer O-ring. Nonrotating stem needle valves with rupture disc units and rupture disc tees are also available.


Pi and CE MarkingsProduct Markings

Swagelok TPED-compliant sample cylinders and cylinder valves are marked with the pi symbol and the identification number of the Notified Body which performed the assessment.


Swagelok TPED-compliant rupture disc assemblies are marked with the CE symbol and the identification number of the Notified Body which performed the assessment.


Testing

Every TPED-compliant sample cylinder is hydrostatically tested at 1.5 times the pressure rating.


Every TPED-compliant Swagelok cylinder valve is factory tested with nitrogen at 69 bar (1000 psig). Seats have a maximum allowable leak rate of 0.1 std cm³/min. Shell testing is performed at 1.5 times the pressure rating to a requirement of no detectable leakage with a liquid leak detector.


Cleaning and Packaging

All Swagelok TPED-compliant sample cylinders, rupture disc assemblies, and cylinder valves are cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10). Cleaning and packaging in accordance with Swagelok Special Cleaning and Packaging (SC-11) to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C are available as an option for cylinder valves.


Documentation

A Declaration of Conformity is available for all Swagelok TPED-compliant products. Contact your authorized Swagelok sales and service representative.


Sample CylindersOptions and Accessories

  • PTFE coating
  • Electropolishing
  • Additional marking
  • End caps
  • Caps and plugs
  • Carrying handle
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Now assembling products your way.


Did you know Swagelok stocks more than 8000 products?

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...