Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Sample Cylinders

Sample Cylinders

DOT Compliant Sample Cylinders
DOT Compliant
Miniature Sample Cylinders
Miniature Sample Cylinders
Spare Parts and Accessories Sample Cylinders
Spare Parts and Accessories - Sample Cylinders
TPED Cylinders
TPED Compliant
View Products 64 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Swagelok® Sample Cylinders

Sample Cylinders Small

Cylinders: Transportation-Compliant (DOT, TPED, Transport Canada), Single- and Double-Ended, Miniature

  • Sizes from 10 to 3785 cm³ (1 gal)
  • 304L, 316, 316L, and alloy 400
  • Working pressures up to 5000 psig (344 bar)
  • Variety of options including integral valves, outage tubes, and specialty coatings

Swagelok® Sample Cylinders

Sample Cylinders DOT Compliant

Swagelok offers a range of DOT- and TC-compliant doubled-ended and single-ended sample cylinders, as well as miniature sample cylinders, cylinder accessories, and outage tubes.


Specifications

Pressure Ratings

Materials


Internal
Volume
DOT / TC Compliance
Double-Ended
Up to 5000 psig (344 bar)
304L and 316L stainless steel, alloy 400
40 to 3875 cm³ (up to 1 gal)
DOT-3E 1800 / TC-3EM 124;
DOT-3A 1800 / TC-3ASM 124;
DOT-3A 5000 / TC-3ASM 344;
DOT-SP7458 1800
Single-Ended
Up to 500 psig (34.4 bar)
304L stainless steel

150 to 500 cm³

DOT-4B 500
Miniature
1000 psig (68.9 bar)
316 stainless
steel

10 to 50 cm³

Not applicable

Swagelok® TPED-Compliant Products

TPED Compliant Sample Cylinders

Swagelok offers sample cylinders, cylinder valves, and rupture disc units that are compliant with the Transportable Pressure Equipment Directive (TPED).


Specifications

Sample Cylinders
• Pressure Ratings at
–50 to 50°C (–58 to 122°F)
• Materials
• Internal Volume
• Directive Compliance
• End Connections


Cylinder Valves
• Pressure Ratings
• Temperature Rating
• Body Material
• Directive Compliance

Rupture Discs
• Pressure Ratings
• Body Material
• Directive Compliance


Up to 300 bar (4350 psig)

304L and 316L stainless steel
40 to 3785 cm³ (up to 1 gal)
TPED 99/36/EC
1/8 to 1/2 in. female NPT and
1/4 in. female ISO 7/1


Up to 345 bar (5003 psig)
–20 to 65°C (–4 to 150°F)
316 stainless steel
TPED 99/36/EC


Up to 196 ± 10 bar (2850 ± 150 psig)
316L stainless steel
PED 97/23/EC
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.

My Location

Loading. Please wait...