Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Regulators > Specialty > Steam Heated Vaporizing

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

KSV Series Steam-Heated Vaporizing Pressure-Reducing Regulators

KSV Series Steam Heated Vaporizing Pressure Reducing Regulators The KSV series is a steam-heated vaporizing pressure regulator used to vaporize liquid samples or to preheat gas samples to prevent them from condensing.

Specifications

Maximum Inlet Pressure
Pressure Control Ranges

Flow Coefficent
Maximum Steam Pressure and Temperature
Maximum Regulator Operating Temperature

3600 psig (248 bar)
0 to 10 psig (0.68 bar) through
0 to 500 psig (34.4 bar)
0.06 or 0.20
650 psig (44.7 bar) and
500°F (260°C)
392°F (200°C

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Now assembling products your way.


Did you know Swagelok stocks more than 8000 products?

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...