Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Regulators > Specialty > Electrically Heated Vaporizing

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

KEV Series Electrically Heated Pressure-Reducing Regulators

The KEV series is an electrically heated vaporizing pressure regulator with a low internal volume. It features a heating element that is in direct contact with the process fluid for maximum thermal efficiency and is removable for easy cleaning. The KEV series has an integral temperature controller and is rated for use in hazardous areas.

KEV Series Electrically Heated Pressure-Reducing Regulators

Specifications

Maximum Inlet Pressure
Pressure Control Ranges

Flow Coefficent
Electrical
• Supply
• Heater Ratings
Control Temperature Ranges
Explosive Atmosphere / Hazardous Location Certification

3600 psig (248 bar)
0 to 10 psig (0.68 bar) through
0 to 3600 psig (248 bar)
0.02 or 0.06

120 and 240 V (ac) (± 10 %), 50/60 Hz
50, 100, 150, and 200 W
75 to 380°F (23 to 193°C)
• ATEX (Europe) and IECEx (international)—Group II, Category 2G, Exd IIB+H2; T3.
Ambient temperatures: –4 to 140°F
(–20 to 60°C)
• CSA (Canada and U.S.A.)—
Class I, Div 1, Groups B, C, and D;
T3; CSA Encl Type 4
Ambient temperatures: –58 to 122°F
(–50 to 50°C)

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...