Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Regulators > Pressure-Reducing, Spring-Loaded > Two-Stage

Two-Stage

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Two-Stage Diaphragm-Sensing, Pressure-Reducing Regulators (KCY Series)

two-stage-pressure-reducing-spring-loaded-regulatorsThe KCY series is designed for use in applications requiring constant outlet pressure even with wide variations in inlet pressure. This two-stage regulator is comparable to two single-stage regulators connected in series. The first stage is factory set to reduce the inlet pressure to 500 psig (34.4 bar). The second stage can be adjusted with the handle to achieve the required outlet pressure.

 

This two-stage arrangement minimizes the supply-pressure effect caused by fluctuating inlet pressure, such as with a depleting gas cylinder. As inlet pressure drops below the setting of the first stage, the regulator then functions as a single-stage regulator. The first-stage pressure setting can be reduced while monitoring the pressure at the interstage port, but lower flow may result.

 

Features

  • Convoluted, nonperforated diaphragm
  • Metal-to-metal diaphragm seal
  • Excellent set-point stability
  • Supply-pressure effect of approximately 0.01%
  • High-flow, dual-gauze type filter positively retained in inlet port

Technical Data

Maximum Inlet Pressure

  • 3600 psig (248 bar)
  • 6000 psig (413 bar)

Pressure Control Ranges

  • 0 to 10 psig (0.68 bar) through 0 to 500 psig (34.4 bar)

Flow Coefficient (CV)

  • 0.06 and 0.20
  • 0.50 also available

Maximum Operating Temperature

  • 176ºF (80ºC) with PCTFE seat
  • 392ºF (200ºC) with PEEK seat
  • 212ºF (100ºC) with PEEK seat and maximum inlet pressure greater than 3600 psig (248 bar)

Weight

  • 4.2 lb (1.9 kg)

Ports

  • 1/4 in. female NPT inlet, outlet, and gauge ports
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...