Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Regulators > Pressure-Reducing, Spring-Loaded

Pressure-Reducing Spring-Loaded

compact-general-purpose-pressure-reducing-spring-loaded-regulators
Compact, General-Purpose
general-purpose-pressure-reducing-spring-loaded-regulators
General-Purpose
high-pressure-pressure-reducing-spring-loaded-regulators
High-Pressure
high-pressure-hydraulic-pressure-reducing-spring-loaded-regulators
High-Pressure Hydraulic
high-purity-high-flow-gas-pressure-reducing-spring-loaded-regulators
High-Purity, High-Flow, Gas
High Sensitivity Regulators
High-Sensitivity
medium-to-high-pressure-pressure-reducing-spring-loaded-regulators
Medium- to High-Pressure
sanitary-pressure-reducing-spring-loaded-regulators
Sanitary
two-stage-pressure-reducing-spring-loaded-regulators
Two-Stage
View Products 230 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Swagelok® Pressure-Reducing, Spring-Loaded Regulators

pressure-reducing-spring-loaded-regulatorsPressure-reducing spring-loaded regulators are available in numerous models to fulfill different needs. They are designed for use in applications requiring constant outlet pressure, gas or liquid applications, minimum droop in low-flow and low-pressure conditions, control for pressures up to 10000 psig (689 bar), high-purity or high-flow applications, compact settings, and more. Features include bottom mounting, self venting, tamper-free designs, panel-mounting, convoluted and non-perforated diaphragm, metal or polymer seats, and two-stage.

 

 


Compact, General-Purpose, Spring-Loaded, Pressure-Reducing Regulators (RS[H]2 Series)

Features

  • Bottom mounting
  • Low torque minimizes stem wear
  • Removable knob
  • Sealed spring housing
  • Low-friction piston for better control
  • Cartridge valve assembly with 25 µm filter for ease of service
  • Self venting
  • Captured vent below panel for safety

Optionscompact-general-purpose-pressure-reducing-spring-loaded-regulators

  • Non-venting
  • No filter
  • NACE MR0175/ISO 15156 (non-venting models only)
  • Special cleaning to ASTM G93 Level C
  • Panel mounting kit - no disassembly required

 

Compact, Piston-Sensing, Pressure-Reducing Regulators (KCP Series)

Features

  • Low internal volume
  • Fully contained piston
  • High-flow, dual-gauze type filter positively retained in inlet port
  • ANSI/ISA 76.00.02-compliant modular platform component (MPC) configuration available; MPC platform regulator does not contain a filter

Technical Data

Maximum Inlet Pressure

  • 3600 psig (248 bar)

Pressure Control Ranges

  • 0 to 10 psig (0.68 bar) through 0 to 1500 psig (103 bar)

Flow Coefficient (CV)

  • 0.06 and 0.20
  • 0.02 and 0.50 also available

Maximum Operating Temperature

  • 176ºF (80ºC) with PCTFE seat
  • 392ºF (200ºC) with PEEK seat

Weight

  • 1.0 lb (0.45 kg)

Ports

  • 1/8 in. female NPT inlet, outlet, and gauge ports
  • MPC platform

General-Purpose Diaphragm-Sensing, Pressure-Reducing Regulators (KPR Series)

The KPR series is a compact regulator with excellent accuracy, sensitivity, and set-point pressure stability.

 

Features

  • Convoluted, nonperforated diaphragm
  • Metal-to-metal diaphragm seal
  • Low internal volume
  • Two-piece cap design provides linear load on the diaphragm seal
  • High-flow, dual-gauze type filter positively retained in inlet port

Technical Data

Maximum Inlet Pressure

  • 3600 psig (248 bar)
  • 6000 psig (413 bar) with PEEK seat

Pressure Control Ranges

  • 0 to 10 psig (0.68 bar) through 0 to 500 psig (34.4 bar)

Flow Coefficient (CV)

  • 0.06 and 0.20
  • 0.02 and 0.50 also available

Maximum Operating Temperature

  • 176ºF (80ºC) with PCTFE seat
  • 392ºF (200ºC) with PEEK seat
  • 212ºF (100ºC) with PEEK seat and maximum inlet pressure greater than 3600 psig (248 bar)

Weight

  • 2.4 lb (1.1 kg)

Ports

  • 1/4 in. female NPT inlet, outlet, and gauge ports (all body materials)
  • 1/4 in. tube stub inlet, outlet, and gauge ports (316 SS body material only)
  • 1/4 in. VCR® inlet, outlet, and gauge ports (316 SS body material only)

 

High-Flow, High-Sensitivity Diaphragm-Sensing, Pressure-Reducing Regulators (KHF Series)

The KHF series combines the high-flow capabilities - 1.0 CV - of a bulk distribution regulator with the high sensitivity and accuracy of a point-of-use regulator.

 

Features

  • Large diameter convoluted, nonperforated diaphragm for increased pressure sensitivity
  • Metal-to-metal diaphragm seal
  • Balanced poppet for supply-pressure effect of approximately 0.2%
  • High-flow dual-gauze type filter positively retained in inlet port

Technical Data

Maximum Inlet Pressure

  • 3600 psig (248 bar)

Pressure Control Ranges

  • 0 to 10 psig (0.68 bar) through 0 to 250 psig (17.2 bar)

Flow Coefficient (CV)

  • 1.0

Maximum Operating Temperature

  • 176ºF (80ºC) with PCTFE seat
  • 392ºF (200ºC) with PEEK seat

Weight

  • 4.4 lb (2.0 kg)

Ports

  • 1/2 in. female NPT inlet and outlet
  • 1/4 in. female NPT gauge port

 

High-Flow Piston-Sensing, Pressure-Reducing Regulators (KPF Series)

The KPF series provides minimum droop across the flow range with high accuracy of outlet pressure.

 

Features

  • High flow coefficient (CV=1.0)
  • Balanced poppet for minimal supply-pressure effect
  • High-flow, dual-gauze type filter positively retained in inlet port

Technical Data

Maximum Inlet Pressure

  • 6000 psig (413 bar)

Pressure Control Ranges

  • 0 to 1000 psig (68.9 bar) through 0 to 4000 psig (275 bar)

Flow Coefficient (CV)

  • 1.0

Maximum Operating Temperature

  • 176ºF (80ºC) with PCTFE seat
  • 392ºF (200ºC) with PEEK seat

Weight

  • 4.5 lb (2.1 kg)

Ports

  • 1/2 in. female NPT inlet and outlet
  • 1/4 in. female NPT gauge ports

 

General-Purpose, Spring-Loaded, Pressure-Reducing Regulators (RS[H]4, RS[H]6, and RS[H]8 Series)

Features

  • Balanced valve design
  • Diaphragm or piston sensing

Optionsgeneral-purpose-pressure-reducing-spring-loaded-regulators

  • Anti-tamper
  • Special cleaning to ASTM G93 Level C
  • NACE MR0175/ISO 15156-compliant models
  • Gauge connections-choice of 4 configurations

 

General-Purpose, Spring-Loaded, Pressure-Reducing Regulators (RS[H]10, RS[H]15, and RS[H]20 Series)

Featuresgeneral-purpose-pressure-reducing-spring-loaded-regulators

  • Balanced valve design
  • RS(H)10 and RS(H)15 - diaphragm or piston sensing
  • RS(H)20 - diaphragm sensing only

Options

  • Special cleaning to ASTM G93 Level C
  • NACE MR0175/ISO 15156-compliant models

High-Pressure Piston-Sensing, Pressure-Reducing Regulators (KHP Series)

high-pressure-pressure-reducing-spring-loaded-regulatorsThe KHP series provides control of supply pressures up to 10000 psig (689 bar). The self-venting capability enables downstream pressure reduction in closed-loop systems.

 

Features

  • Thrust roller bearing eases operation
  • Panel-mounting configuration available
  • High-flow, dual-gauze type filter positively retained in inlet port

Technical Data

Maximum Inlet Pressure

  • 10000 psig (689 bar)

Pressure Control Ranges

  • 0 to 500 psig (34.4 bar) through 100 to 10000 psig (6.8 to 689 bar)

Flow Coefficient (CV)

  • 0.06 and 0.25

Maximum Operating Temperature

  • 212ºF (100ºC)

Weight

  • 5.7 lb (2.6 kg)

Ports

  • 1/4 in. female NPT inlet, outlet, and gauge ports

High-Pressure Piston-Sensing, Hydraulic Pressure-Reducing Regulators (KHR Series)

high-pressure-hydraulic-pressure-reducing-spring-loaded-regulatorsThe KHR series provides control of pressures up to 10000 psig (689 bar) for both liquid and gas applications. Metal or polymer seats are available.

 

Features

  • Self-venting
  • Captured vent port in bottom of body
  • Panel-mountng configuration available
  • Thrust roller bearing eases operation
  • High-flow, dual-gauze type filter positively retained in port

Technical Data

Maximum Inlet Pressure

  • 10000 psig (689 bar)

Pressure Control Ranges

  • 0 to 500 psig (34.4 bar) through 100 to 10000 psig (6.8 to 689 bar)

Flow Coefficient (CV)

  • 0.06
  • 0.25 also available

Maximum Operating Temperature

  • 212ºF (100ºC)

Weight

  • 6.1 lb (2.75 kg)

Ports

  • 1/4 in. female NPT inlet, outlet, vent, and gauge ports

High-Purity, High-Flow Gas Regulators (HF Series)

high-purity-high-flow-gas-pressure-reducing-dome-loaded-regulatorsSwagelok® HF series gas pressure regulators use a gas-actuated pressure-sensing assembly to precisely control outlet pressure. A slight decrease or increase in the outlet pressure causes the pressure-sensing assembly to expand or contract, respectively. The expansion or contraction of the pressure-sensing assembly moves the poppet to provide precise pressure control.

 

Features

  • Compact, high-flow design
    • Less than half the size of conventional diaphragm regulators
    • Flows up to 300 std L/min
  • Innovative gas-actuated pressure-sensing assembly
    • Low supply-pressure effect ensures precise pressure control
    • Low droop eliminates the need for adjustment in many systems
    • Outlet tolerates maximum rated inlet pressure without damage
  • Self-centering poppet
    • Minimizes outlet pressure creep
  • Tamper-free design
    • Reduces potential of imporper adjustment
    • Simplifies installation
  • High-purity design
    • Tied poppet for clean operation and positive shutoff
    • All-welded design - no seals to atmosphere
    • 5 μin. Ra electropolished finish
    • 316L VIM-VAR stainless steel body
  • Choice of end connecion/mounting styles
    • 1/4 in. VCR® split-nut connections
    • 1/4 in. and 3/8 in. butt weld connections
    • IGC™ II surface mount

High-Sensitivity Diaphragm-Sensing, Pressure-Reducing Regulators (KLF Series)

The KLF series provides high-sensitivity pressure control of gases or liquids with minimum droop in both low-flow and low-pressure applications.

 

Features

  •  Large-diameter convoluted, nonperforated diaphragm for increased pressure sensitivity
  •  Metal-to-metal diaphragm seal
  •  High-flow, dual-gauze type filter positively retained in inlet port

Technical Data

Maximum Inlet Pressure

  • 3600 psig (248 bar)

Pressure Control Ranges

  • 0 to 2.0 psig (0.13 bar) through 0 to 250 psig (17.2 bar)

Flow Coefficient (CV)

  • 0.02 and 0.06
  • 0.20 and 0.50 also available

Maximum Operating Temperature

  • 176ºF (80ºC) with PCTFE seat
  • 392ºF (200ºC) with PEEK seat

Weight

  • 4.0 lb (1.8 kg)

Ports

  • 1/4 in. female NPT inlet, outlet, and gauge ports

 

High-Sensitivity, Spring-Loaded, Pressure-Reducing Regulators (LRS[H]4 Series)

Featureshigh-sensitivity-pressure-reducing-spring-loaded-regulators

  • Diaphragm sensing
  • Large diaphragm for higher accuracy
  • Diaaphragm materials: PTFE standard; 316L SS optional for 0 to 130 psig (9 bar) pressure control range
  • Bottom mounting
  • Low torque minimizes stem wear
  • Removable knob
  • Non-venting
  • Cartridge valve assembly in LRSH4 for ease of service
  • Panel mounting - no disassembly required

Options

  • External feedback
  • Filter, 25 to 30 µm
  • NACE MR0175/ISO 15156-compliant models
  • Self venting
  • Special cleaning to ASTM G93 Level C

 

High-Sensitivity, Spring-Loaded, Pressure-Reducing Regulators (LPRS4, LPRS6, and LPRS8 Series)

Featuresgeneral-purpose-pressure-reducing-spring-loaded-regulators

  • Balanced valve design
  • Diaphragm sensing
  • Large diaphragm for higher accuracy
  • Suction tube for reduced droop
  • Ideal as second-stage regulator

Options

  • Anti-tamper
  • NACE MR0175/ISO 15156-compliant models
  • Special cleaning to ASTM G93 Level C
  • Gauge connections-choice of 4 configurations

 

High-Sensitivity, Spring-Loaded, Pressure-Reducing Regulators (LPRS10 and LPRS15 Series)

Featureshigh-sensitivity-pressure-reducing-spring-loaded-regulators

  • Balanced valve design
  • Diaphragm sensing
  • High flow and high accuracy
  • Suction tube for reduced droop
  • Ideal as second-stage regulator

Options

  • NACE MR0175/ISO 15156-compliant models
  • Special cleaning to ASTM G93 Level C

Medium- to High-Pressure Piston-Sensing, Pressure-Reducing Regulators (KPP Series)

medium-to-high-pressure-pressure-reducing-spring-loaded-regulatorsThe KPP series meets the demands of a wide range of gas or liquid applications in a lightweight, compact installation footprint. These features make the KPP pressure regulator and ideal pressure control solution within high-density OEM equipment.

 

Features

  • Lightweight, compact design
  • Live-loaded body seals
  • Low internal volume
  • High-flow, dual-gauze type filter positively retained in inlet port

Technical Data

Maximum Inlet Pressure

  • 6000 psig (413 bar)

Pressure Control Ranges

  • 0 to 1000 psig (68.9 bar) through 0 to 3600 psig (248 bar)

Flow Coefficient (CV)

  • 0.02 and 0.06

Maximum Operating Temperature

  • 392ºF (200ºC) with 2000 psig (137 bar) maximum inlet pressure
  • 212ºF (100ºC) with maximum inlet pressure greater than 2000 psig (137 bar)

Weight

  • 2.5 lb (1.2 kg)

Ports

  • 1/4 in. female NPT inlet, outlet, and gauge ports

Two-Stage Diaphragm-Sensing, Pressure-Reducing Regulators (KCY Series)

two-stage-pressure-reducing-spring-loaded-regulatorsThe KCY series is designed for use in applications requiring constant outlet pressure even with wide variations in inlet pressure. This two-stage regulator is comparable to two single-stage regulators connected in series. The first stage is factory set to reduce the inlet pressure to 500 psig (34.4 bar). The second stage can be adjusted with the handle to achieve the required outlet pressure.

 

This two-stage arrangement minimizes the supply-pressure effect caused by fluctuating inlet pressure, such as with a depleting gas cylinder. As inlet pressure drops below the setting of the first stage, the regulator then functions as a single-stage regulator. The first-stage pressure setting can be reduced while monitoring the pressure at the interstage port, but lower flow may result.

 

Features

  • Convoluted, nonperforated diaphragm
  • Metal-to-metal diaphragm seal
  • Excellent set-point stability
  • Supply-pressure effect of approximately 0.01%
  • High-flow, dual-gauze type filter positively retained in inlet port

Technical Data

Maximum Inlet Pressure

  • 3600 psig (248 bar)
  • 6000 psig (413 bar)

Pressure Control Ranges

  • 0 to 10 psig (0.68 bar) through 0 to 500 psig (34.4 bar)

Flow Coefficient (CV)

  • 0.06 and 0.20
  • 0.50 also available

Maximum Operating Temperature

  • 176ºF (80ºC) with PCTFE seat
  • 392ºF (200ºC) with PEEK seat
  • 212ºF (100ºC) with PEEK seat and maximum inlet pressure greater than 3600 psig (248 bar)

Weight

  • 4.2 lb (1.9 kg)

Ports

  • 1/4 in. female NPT inlet, outlet, and gauge ports
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...