Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Regulators > Pressure-Reducing, Dome-Loaded > Integral Pilot-Operated, 2-Path Control

Integral Pilot-Operated, 2-Path Control

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Integral Pilot-Operated, Dome-Loaded Pressure-Reducing Regulators (RD[H]15 and RD[H]20 Series)

Features

  • Balanced valve design
  • Integral pilot valve
  • 2-path control
  • Diaphragm sensing
  • Dome-to-outlet pressure ratio 1:1
  • Dependency: 0.3% of inlet pressure drop
  • Large dome for improved stability

Options

  • External feedback (EF) for improved performance
    • EF to pilot regulator limited to 290 psig (20 bar)integral-pilot-2-path-control-pressure-reducing-dome-loaded-regulators
    • EF to main regulator limited by standard outlet pressure range
  • NACE MR0175/ISO 15156-compliant models
  • Special cleaning to ASTM G93 Level C

 

Integral Pilot-Operated, Dome-Loaded Pressure-Reducing Regulators (RD[H]25, RD[H]30, and RD[H]40 Series)

Features

  • Balanced valve design
  • Integral pilot valve
  • 2-path control
  • Diaphragm sensing
  • Dome-to-outlet pressure ratio 1:1
  • Dependency: 0.8% of inlet pressure drop, RD(H)25 only
  • Large dome for improved stability

Optionsintegral-pilot-2-path-control-pressure-reducing-dome-loaded-regulators

  • External feedback (EF) for improved performance
    • EF to pilot regulator limited to 290 psig (20 bar)
    • EF to main regulator limited by standard outlet pressure range
  • NACE MR0175/ISO 15156-compliant models
  • Special cleaning to ASTM G93 Level C
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...