Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Regulators > Back-Pressure, Spring-Loaded > Medium- to High-Pressure

Medium- to High-Pressure

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Medium- to High-Pressure Piston-Sensing Back-Pressure Regulators (KPB Series)

The KPB series provides back-pressure control in gas or liquid applications. This compact and lightweight regulator provides and ideal pressure-control solution within high-density compact OEM equipment, as well as other applications.

 

Features

  • Integral high-pressure overrange protection
  • Lightweight, compact design

Technical Data

Maximum Inlet Pressure

  • Equal to pressure control range

Pressure Control Ranges

  • 0 to 1000 psig (68.9 bar) through 0 to 4000 psig (275 bar)

KPB Series Medium to High Pressure Piston Sensing Back Pressure RegulatorsFlow Coefficient (CV)

  • 0.06 and 0.2

Maximum Operating Temperature

  • 176ºF (80ºC) with PCTFE seat
  • 392ºF (200ºC) with PEEK seat

Weight

  • 2.5 lb (1.2 kg)

Ports

  • 1/4 in. female NPT inlet, outlet, and gauge ports

 

 

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

High value and high performance backed by a limited lifetime warranty.


Local stocking and availability of products.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...