Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Regulators > Back-Pressure, Spring-Loaded > High-Pressure

High-Pressure

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

High-Pressure Piston-Sensing Back-Pressure Regulators (KHB Series)

The KHB series provides control of back pressures up to 10000 psig (689 bar) with high sensitivity across the control range.

 

Features

  • Thrust roller bearing eases operation
  • Panel-mounting configuration available

Technical Data

Maximum Inlet Pressure

  • Equal to pressure control range

Pressure Control Ranges

  • 0 to 500 psig (34.4 bar) through 100 to 10000 psig (6.8 to 689 bar)

Flow Coefficient (CV)

  • 0.06 and 0.25

Maximum Operating Temperature

  • 212ºF (100ºC)

Weight

  • 5.7 lb (2.6 kg)

Ports

  • 1/4 in. female NPT inlet, outlet, and gauge ports

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

High value and high performance backed by a limited lifetime warranty.


Local stocking and availability of products.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...