Change Language | Locate a Sales and Service Center | Shopping Cart | Log In
Not all parts are loaded into our estore. If you can't find what you are looking for, click here.
Back-pressure spring-loaded regulators are designed to maintain back-pressure control in analytical or process systems upstream of the regulator, high-flow applications, portable or laboratory analytical systems, gas or liquid applications, and high-sensitivity conditions. They are available in various styles to adapt to any setting or requirement. Their features make possible minimal leakage potential, low internal volume, lightweight or compact designs, panel-mounting, and more.
The KCB Series provides high sensitivity back-pressure control of sampling conditioning systems. It is ideally suited for use in portable or laboratory analytical systems as well as being embedded in the instrument bays of OEM equipment or sampling cabinets.
Maximum Inlet Pressure
Pressure Control Ranges
Flow Coefficient (CV)
Maximum Operating Temperature
Weight
Ports
The BS2 and BSH2 back-pressure regulators are suitable for most gases and liquids. The BS2 and BSH2 regulators feature a choice of sensing types (diaphragm or piston), and seat and seal materials to accommodate a variety of pressure, temperature, and flow conditions. The BS2 and BSH2 regulators are available with 1/4 in. NPT end connections. The BS2 and BSH2 regulators are available with several options including a variety of gauge connection configurations, anti-tamper handle, special cleaning to ASTM G93 Level C, and NACE MR0175/ISO 15156-compliant models.
The KBP series is a high-sensitivity, general-purpose regulator designed to control back-pressure levels in analytical or process systems upstream of the regulator.
The convoluted diaphragm provides excellent sensitivity and set-point repeatability. The metal-to-metal diaphragm seal minimizes the potential for leakage.
Technical Data
The BS(H)4/6/8 back-pressure regulators are suitable for most gases and liquids. The BS(H)4/6/8 regulators feature a choice of sensing types (diaphragm or piston), and seat and seal materials to accommodate a variety of pressure, temperature, and flow conditions. The BS(H)4/6/8 regulators are available in sizes from 1/2 to 1 inch with a choice of threaded or flange end connections.
The BS(H)4/6/8 regulators are available with several options including a variety of gauge connection configurations, anti tamper handle, special cleaning to ASTM G93 Level C, and NACE MR0175/ISO 15156-compliant models.
The BS(H)10/15 back-pressure regulators are suitable for most gases and liquids. The BS(H)10/15 regulators feature a choice of sensing types (diaphragm or piston), and seat and seal materials to accommodate a variety of pressure, temperature, and flow conditions. The BS(H)10/15 regulators are available in sizes from 1 to 1 1/2 inches with a choice of threaded or flange end connections.
The BS(H)10/15 regulators are available with several options including a variety of gauge connection configurations, special cleaning to ASTM G93 Level C, and NACE MR0175/ISO 15156-compliant models.
The KHB series provides control of back pressures up to 10000 psig (689 bar) with high sensitivity across the control range.
Features
Options
The KFB series regulator is designed to maintain back-pressure control in high-flow applications with a CV of 1.0.
The KPB series provides back-pressure control in gas or liquid applications. This compact and lightweight regulator provides and ideal pressure-control solution within high-density compact OEM equipment, as well as other applications.
Virtually design and build an analytical system with the new MPC configurator.
Need assembly help? Let us develop a custom solution just for you.
Process Analyzer Sampling System Training offered worldwide — even at your site.
The Web, telephone, e-mail, or a knock on the door. Let's begin the conversation.
Now assembling products your way.
Did you know Swagelok stocks more than 8000 products?
The first step for registering is to select a Sales and Service Center. Swagelok products are available through an exclusive global network of Swagelok authorized independent sales and service centers. For the very best in local sales support, please locate your independent sales and service center.
The following languages are fully supported on our offering of international websites, including detailed product information and e-commerce functionality.
Additional regional languages may be available on your local Swagelok Sales and Service Centers' website.
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Choose a "Favorite Name" to identify this link and click the "Save" button.
Do not use the Cv Calculator for pressure regulators. Use the flow curves in the product catalog.
Swagelok biopharm fittings are inspected by an independent third-party inspection service, Purity Systems Incorporated, to meet ASME-BPE fitting standards.
Use this tool to search for your third party inspection documentation. Simply enter the lot number marked on the product and click search. Links to inspection documentation will be displayed below.
Search Swagelok Biopharm Services Company's material test report documentation by the heat number marked on the fitting.
Search Swagelok Biopharm Services Company's rubber gasket compliance report documentation by the lot number marked on the gaskets.