Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Regulators

Regulators

back-pressure-dome-loaded-regulators
Back-Pressure Dome-Loaded
back pressure spring loaded regulator
Back-Pressure, Spring-Loaded
pressure-reducing-dome-loaded-regulators
Pressure-Reducing, Dome-Loaded
pressure-reducing-spring-loaded-regulators
Pressure-Reducing, Spring-Loaded
specialty-regulators
Specialty
View Products 336 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Swagelok® Pressure Regulators

Regulators: Back-Pressure Dome-Loaded, Back-Pressure Spring-Loaded, Pressure-Reducing Dome-Loaded, Pressure-Reducing Spring-Loaded, Specialty

regulators


  • Back-pressure and pressure-reducing models
  • Spring-, dome-, and air-loaded models
  • Vaporizing models
  • Gas cylinder changeover model

Swagelok® Back-Pressure, Dome-Loaded Regulators

back-pressure-dome-loaded-regulatorsBack-pressure regulators control inlet pressure by balancing the dome pressure against the force of the inlet pressure.  When the inlet pressure rises above the dome pressure, the regulator opens until the dome pressure and inlet pressure are balanced again.

Swagelok® Back-Pressure, Spring-Loaded Regulators

 

back pressure spring loaded regulatorBack-pressure spring-loaded regulators are designed to maintain back-pressure control in analytical or process systems upstream of the regulator, high-flow applications, portable or laboratory analytical systems, gas or liquid applications, and high-sensitivity conditions. They are available in various styles to adapt to any setting or requirement. Their features make possible minimal leakage potential, low internal volume,  lightweight or compact designs, panel-mounting, and more.

 

 

Swagelok® Pressure-Reducing, Dome-Loaded Regulators

pressure-reducing-dome-loaded-regulatorsPressure-reducing dome-loaded regulators deliver many options and features that include compact sizes, dome- and air-loaded styles, piston sensing, balanced designs, high-purity, high-flow, integral pilot-operated, and differential. They can be ordered as both venting and non-venting. Multiple gauge connection configurations are also available.

 

 


Swagelok® Pressure-Reducing, Spring-Loaded Regulators

pressure-reducing-spring-loaded-regulatorsPressure-reducing spring-loaded regulators are available in numerous models to fulfill different needs. They are designed for use in applications requiring constant outlet pressure, gas or liquid applications, minimum droop in low-flow and low-pressure conditions, control for pressures up to 10000 psig (689 bar), high-purity or high-flow applications, compact settings, and more. Features include bottom mounting, self venting, tamper-free designs, panel-mounting, convoluted and non-perforated diaphragm, metal or polymer seats, and two-stage.

 

 


Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.

My Location

Loading. Please wait...