Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Regulators

Regulators

back-pressure-dome-loaded-regulators
Back-Pressure, Dome-Loaded
back pressure spring loaded regulator
Back-Pressure, Spring-Loaded
pressure-reducing-dome-loaded-regulators
Pressure-Reducing, Dome-Loaded
pressure-reducing-spring-loaded-regulators
Pressure-Reducing, Spring-Loaded
specialty-regulators
Specialty
View Products 298 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Swagelok® Pressure Regulators

Regulators: Back-Pressure Dome-Loaded, Back-Pressure Spring-Loaded, Pressure-Reducing Dome-Loaded, Pressure-Reducing Spring-Loaded, Specialty

regulators


  • Back-pressure and pressure-reducing models
  • Spring-, dome-, and air-loaded models
  • Vaporizing models
  • Gas cylinder changeover model

Swagelok® Back-Pressure, Dome-Loaded Regulators

Back-pressure regulators control inlet pressure by balancing an adjustable spring force against the force of the inlet pressure. The spring force is adjusted by turning the stem/handle, which sets the desired inlet pressure. When the force rises above the force of the spring, the regulator opens until the spring force and inlet pressure are balanced again.

back-pressure-dome-loaded-regulators 

Swagelok® Back-Pressure, Spring-Loaded Regulators

 

back pressure spring loaded regulatorBack-pressure spring-loaded regulators are designed to maintain back-pressure control in analytical or process systems upstream of the regulator, high-flow applications, portable or laboratory analytical systems, gas or liquid applications, and high-sensitivity conditions. They are available in various styles to adapt to any setting or requirement. Their features make possible minimal leakage potential, low internal volume,  lightweight or compact designs, panel-mounting, and more.

 

 

Swagelok® Pressure-Reducing, Dome-Loaded Regulators

pressure-reducing-dome-loaded-regulatorsPressure-reducing dome-loaded regulators deliver many options and features that include compact sizes, dome- and air-loaded styles, piston sensing, balanced designs, high-purity, high-flow, integral pilot-operated, and differential. They can be ordered as both venting and non-venting. Multiple gauge connection configurations are also available.

 

 


Swagelok® Pressure-Reducing, Spring-Loaded Regulators

pressure-reducing-spring-loaded-regulatorsPressure-reducing spring-loaded regulators are available in numerous models to fulfill different needs. They are designed for use in applications requiring constant outlet pressure, gas or liquid applications, minimum droop in low-flow and low-pressure conditions, control for pressures up to 10000 psig (689 bar), high-purity or high-flow applications, compact settings, and more. Features include bottom mounting, self venting, tamper-free designs, panel-mounting, convoluted and non-perforated diaphragm, metal or polymer seats, and two-stage.

 

 


Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.