Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Quick-Connects > PTFE-Sealed Quick Connects

PTFE-Sealed Quick Connects

quick-connects-ptfe-sealed-stems-without-shutoff
PTFE-Sealed Quick Connect Stems without Shutoff
Quick Connect PTFE Bodies
PTFE-Sealed Quick-Connect Bodies with Shutoff
PTFE Quick Connect Shutoff Stems
PTFE-Sealed Quick-Connect Stems with Shutoff
View Products 152 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

PTFE-Sealed—QTM Series

QTM Series Quick Connect

QTM series provide increased chemical resistance, seal protection, minimal air inclusion and minimal spillage in harsh and corrosive environments.


Specifications

Pressure Rating
Temperature
Maximum Flow at 70°F (20°C)
Spillage
Air Inclusion
Material
• Body
• Body Valve and DESO Seal
End Connections
• Type


• Size

Up to 4500 psig (310 bar)
0 to 120°F (–17 to 48°C)
50 U.S. gal/min (180 L/min) water
0.1 to 1.0 cm³
0.1 to 2.0 cm³

316 stainless steel, alloy 400
PTFE

Swagelok tube fitting, NPT,
ISO/BSP tapered and parallel,
JIC 37° flare
1/8 to 1 in.; 6 to 12 mm

Features

  • Product qualification tests are based on ANSI B93.51M.
  • Flush valve design reduces air inclusion and spillage.
  • Locking dog mechanism with large contact area retains stem.
  • Seals are recessed for protection.
  • Push-to-connect design enables quick, simple operation.

Options

  • Keyed quick-connects to prevent accidental intermixing.
  • Body and stem protectors.
  • Bodies with release button.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...