Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Quick-Connects > Miniature Quick Connects

Miniature Quick Connects

Quick Connect Bodies Miniature
Miniature Quick-Connect Bodies With Shutoff
QC Miniature Shutoff Stems
Miniature Quick-Connect Stems With Shutoff
Quick Connect Miniature Stems Without Shutoff
Miniature Quick-Connect Stems Without Shutoff
View Products 45 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Miniature—QM Series

QM Series Quick Connect

QM series miniature quick-connects offer fast and easy connections.


Specifications

Pressure Rating
Temperature
Maximum Flow at 70°F (20°C)
Spillage and Air Inclusion Material
• Body
• O-Rings
End Connections
• Type
• Size

Up to 4000 psig (275 bar)
Up to 400°F (204°C)
1 U.S. gal/min (3.8 L/min) water
0.1 cm³

316 stainless steel, brass Fluorocarbon FKM, Buna N

Swagelok tube fitting, NPT
1/16 and 1/8 in.

Features

  • Lightweight, compact design offers fingertip operation.
  • Low dead volume reduces spillage and air inclusion.
  • Full-flow option.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...