Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Quick-Connects > Instrumentation Quick Connects

Instrumentation Quick Connects

Quick Connect Instrumentation Bodies
Instrumentation Quick-Connect Bodies
Quick Connect Stems
Instrumentation Quick-Connect Stems with Shutoff
Quick Connect Stems
Instrumentation Quick-Connect Stems Without Shutoff
View Products 473 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Instrumentation—QC Series

QC Series Quick Connect

QC series instrumentation quick-connects are used in sampling systems and test and calibration equipment requiring frequent connection, minimal air inclusion, and minimal spillage.


Specifications

Pressure Rating
Temperature
Maximum Flow at 70°F (20°C)
Spillage and Air Inclusion Material
• Body
• O-Rings
End Connections
• Type

• Size

Up to 3000 psig (206 bar)
Up to 400°F (204°C)
10 U.S. gal/min (37 L/min) water
0.3 to 3.0 cm³

316 stainless steel, brass Fluorocarbon FKM, Buna N

Swagelok tube fitting, NPT,
ISO/BSP tapered
1/8 to 1/2 in.; 6 to 12 mm

Features

  • Stem insert requires just one O-ring seal, yet improves O-ring containment.
  • Locking dog mechanism with large contact area retains stem.
  • Push-to-connect coupling enables quick, easy operation.
  • Heavy-duty sleeve shields open end of body.

Options

  • Stem and body protectors.
  • Keyed quick-connects to prevent accidental intermixing.
  • Bulkhead bodies with two panel nuts.
  • Low-profile sleeve.
  • Additional end connections.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...