Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Quick-Connects > Full-Flow Quick Connects

Full-Flow Quick Connects

Quick Connect Full Flow Bodies
Full-Flow Quick Connect Bodies
Quick Connect Full Flow Stems
Full-Flow Quick-Connect Stems
View Products 83 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Full Flow—QF Series

QF Series Quick Connect

QF series offer unrestricted flow for transfer, drain, and vent systems.


Specifications

Pressure Rating
Temperature
Material
• Body
• O-Rings
End Connections
• Type

• Size

Up to 6000 psig (413 bar)
Up to 400°F (204°C)

316 stainless steel, brass Fluorocarbon FKM, Buna N

Swagelok tube fitting, NPT,
ISO/BSP tapered and parallel
1/4 to 1 in.; 6 mm

Features

  • O-ring is easily replaced without disassembling body.
  • Stem and body protector options.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...