Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Quick-Connects

Quick-Connects

Full Flow Quick Connect
Full-Flow Quick Connects
Quick Connect Instrumentation
Instrumentation Quick Connects
Miniature Quick-Connects
Miniature Quick Connects
PTFE Quick-Connects
PTFE-Sealed Quick Connects
Spare Parts Quick-Connects
Spare Parts and Accessories - Quick Connects
View Products 797 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Instrumentation Quick Connects
MS-01-138FRPTKODEZHJARUESEN
Quick-Connects—QC, QF, QM, and QTM Series
No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models
(MS-01-138.pdf)

Swagelok Quick-Connects

Quick-Connects Group Quick-Connects: Instrumentation, Full-Flow, Miniature, PTFE-Sealed
  • Design minimizes spillage and air inclusion.
  • Push-to-connect design enables quick, simple operation. No twisting, turning, or wrenching necessary.
  • Wide variety of configurations, end connections, and stem and body connectors.
  • Available in single-end shutoff and double-end shutoff models.

Full Flow—QF Series

QF Series Quick Connect

QF series offer unrestricted flow for transfer, drain, and vent systems.


Specifications

Pressure Rating
Temperature
Material
• Body
• O-Rings
End Connections
• Type

• Size

Up to 6000 psig (413 bar)
Up to 400°F (204°C)

316 stainless steel, brass Fluorocarbon FKM, Buna N

Swagelok tube fitting, NPT,
ISO/BSP tapered and parallel
1/4 to 1 in.; 6 mm

Instrumentation—QC Series

QC Series Quick Connect

QC series instrumentation quick-connects are used in sampling systems and test and calibration equipment requiring frequent connection, minimal air inclusion, and minimal spillage.


Specifications

Pressure Rating
Temperature
Maximum Flow at 70°F (20°C)
Spillage and Air Inclusion Material
• Body
• O-Rings
End Connections
• Type

• Size

Up to 3000 psig (206 bar)
Up to 400°F (204°C)
10 U.S. gal/min (37 L/min) water
0.3 to 3.0 cm³

316 stainless steel, brass Fluorocarbon FKM, Buna N

Swagelok tube fitting, NPT,
ISO/BSP tapered
1/8 to 1/2 in.; 6 to 12 mm

Miniature—QM Series

QM Series Quick Connect

QM series miniature quick-connects offer fast and easy connections.


Specifications

Pressure Rating
Temperature
Maximum Flow at 70°F (20°C)
Spillage and Air Inclusion Material
• Body
• O-Rings
End Connections
• Type
• Size

Up to 4000 psig (275 bar)
Up to 400°F (204°C)
1 U.S. gal/min (3.8 L/min) water
0.1 cm³

316 stainless steel, brass Fluorocarbon FKM, Buna N

Swagelok tube fitting, NPT
1/16 and 1/8 in.

PTFE-Sealed—QTM Series

QTM Series Quick Connect

QTM series provide increased chemical resistance, seal protection, minimal air inclusion and minimal spillage in harsh and corrosive environments.


Specifications

Pressure Rating
Temperature
Maximum Flow at 70°F (20°C)
Spillage
Air Inclusion
Material
• Body
• Body Valve and DESO Seal
End Connections
• Type


• Size

Up to 4500 psig (310 bar)
0 to 120°F (–17 to 48°C)
50 U.S. gal/min (180 L/min) water
0.1 to 1.0 cm³
0.1 to 2.0 cm³

316 stainless steel, alloy 400
PTFE

Swagelok tube fitting, NPT,
ISO/BSP tapered and parallel,
JIC 37° flare
1/8 to 1 in.; 6 to 12 mm
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Now assembling products your way.


Did you know Swagelok stocks more than 8000 products?

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.

My Location

Loading. Please wait...