Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Pre-Engineered Subsystems > Fluid Distribution Headers

Fluid Distribution Headers

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Fluid Distribution Headers

  • Versatile manifolds for gas and liquid applications
  • Swagelok components for reliability
  • Fluid distribution headers can be connected inline to create longer lengths
FDH typical swagelok fluid distribution header

Why Use a Fluid Distribution Header?

Fluid distribution headers are common components used in a variety of gas and liquid applications. An FDH provides a flow path while allowing multiple outlets, acting much like a large branch fitting. fluid distribution header is characterized by an inlet on one end, a drain on the other end, with multiple oputlets on the sides. Typical fluid distribution headers are manufactured from a piece of pipe or bar and feature welded or threaded end connections.

 

How to Select a Fluid Distribution Header

Branch outlets: The first steps in selecting an FDH is determining the number and location of branch outlets. Branch outlets are available on the left, front, and right sides of the system, or on a combination of two sides.

Gauge: The FDH can be ordered with or without a Swagelok B model pressure gauge, a general-purpose stainless steel gauge.

Drain valve: The FDH can be ordered with or without a drain valve on the opposite end to drain the system.

Valve Selection: A variety of Swagelok valves are available to meet temperature and pressure requirements of specific applications.

FDH schematic

  • Swagelok 40G series instrumentation ball valves.
  • Swagelok 40 series instrumentation ball valves.
  • Swagelok 60T series process ball valves.
  • Swagelok 1 and 18 series integral bonnet needle valves.
  • Swagelok P4T and P6T plug valves.

  • Log In or Register Now
    Register for an account to view pricing, request quotes and order online.
     

    Now assembling products your way.


    Did you know Swagelok stocks more than 8000 products?

    Locate a Sales and Service Center

    Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

    My Location

    Loading. Please wait...