Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Pre-Engineered Subsystems > Fast Loop Modules

Fast Loop Modules

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Fast Loop Modules

  • Designed for handling long transport lines from tap to analyzer
  • Minimum pressure drop for fastest response time
  • Interlocking handles help prevent incorrect sequence of operation
FLM Base model bypass only

Why Use a Fast Loop Module?

Fast loop modules are designed to handle high flows in sample transport lines to reduce time delays for online analyzer systems. Located at the analyzer shelter and offering a bypass, the Swagelok fast loop module (FLM) can isolate the sample system and introduce a purge gas for system cleaning. The FLM extracts a sample through a filter while using the high flow rate of the bypass to keep the filter element clean.

 

Key Features

Designed to optimize online analyzer performance, Swagelok pre-engineered subsystems are fully tested for component performance, system integrity, and fluid flow prior to shipment. A complete pre-engineered subsystem can be configured and ordered using a single ordering number, so order and delivery is simple and fast. All Swagelok pre-engineered subsystems are backed by the Swagelok Limited Lifetime Warranty and supported by Swagelok sales and service representatives.

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.

My Location

Loading. Please wait...