Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Pre-Engineered Subsystems > Calibration and Switching Modules

Calibration and Switching modules

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Calibration and Switching Modules

CSM photo assembly
  • Are highly configurable units built with Swagelok modular platform component (MPC) products
  • Perform final conditioning of sample before analysis
  • Select from up to 10 sample and 2 calibration streams using the Swagelok stream selector system (SSV series)

Why Use a Calibration and Switching Module?

To ensure proper function of an online analyzer and to protect the equipment for maximum uptime, all process samples must be conditioned to meet an analyzer’s requirements. Conditioning includes verifying that a sample is being inserted into the analyzer at the appropriate pressure, temperature, flow, and filtration level.

Key Features

The CSM is built on the Swagelok MPC platform, utilizing the Swagelok stream selector valve (SSV) product, which allows the user to select the configuration required for the specific system.The standard model described here accepts up to ten process and two calibration fluids, either all liquid or all gas.

The main function of the CSM is to condition and select process streams, or to select a calibration stream for analysis. At a minimum, each system must have two inlets—two process stream inlets, or one process stream inlet and a calibration stream inlet. The system selects a fluid for analysis in response to a pneumatic pressure signal from an external source, typically the analyzer. The signal opens one of the SSV double block-and-bleed valve modules corresponding to the stream containing the fluid to be analyzed.

 

The Swagelok CSM offers several additional advantages, including:

  • A variety of sample conditioning configurations available to meet application requirements.
  • A manual calibration option that allows the operator to calibrate the analyzer at any time.
  • Color-coded stream identification—process stream inlets will always be blue, calibration streams orange, bypass green, and outlet white.
  • An integrated flow loop design to ensure consistent delivery times to the analyzer across all streams and eliminate any deadlegs or chance for cross-stream contamination.
  • A vented air gap that prevents the hazardous possibility of pneumatic air mixing with system fluid under pressure.
  • A modular design that allows easy maintenance. Individual components can be removed from the assembly by loosening four screws accessible from the top of the panel. There is no risk of accidentally disassembling the whole unit or of upsetting other fluid connections.

  • Log In or Register Now
    Register for an account to view pricing, request quotes and order online.
     

    Helping you for more than 60 years.


    Our systems work with your systems.

    Locate a Sales and Service Center

    Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

    My Location

    Loading. Please wait...