Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Miniature Modular Systems > Ultrahigh Purity IGC II Integrated Gas Components

Ultrahigh Purity IGC II Integrated Gas Components

miniature-modular-systems-ultrahigh-purity-igc-ii-integrated-gas-components
IGC II Surface Mounts and Gaskets
 

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Swagelok® IGC® II Integrated Gas Components

1.5 in (38.1 mm) C-Ring Modular Design for Ultrahigh-Purity (UHP) Systems

IGC II Integrated Gas Components

The Swagelok IGC II system consists of lightweight, easy-to-assemble components and standard hardware that can be customized for any flow configuration. Ultrahigh-purity processing in accordance with Swagelok SC-01 is standard for substrate and manifold components. The IGC II System Configurator simplifies the layout, selection, and ordering of IGC II integrated gas system components.


Substrate/Manifold
Specifications

• Pressure Rating at 70°F (20°C)
• Temperature Rating

• Wetted Materials
• Internal Surface Finish




3000 psig (206 bar)


248°F (120°C) operating
302°F (150°C) bakeout
316L VIM-VAR stainless steel
5 µin. (0.13 µm) Ra

Features

IGC II System IGC System Components

A typical IGC II system consists of three layers—a substrate assembly, a manifold assembly, and mounting components.


  • The substrate assembly provides the flow path for the process gas through the gas stick.
  • The manifold assembly provides the flow path between two or more parallel gas sticks.
  • The substrate-manifold assembly accepts any 1.5 in. (38.1 mm) C-ring surface-mount component.

A conversion plate provides the mounting capacity for a mass flow controller, and a tube port is available to provide a 1/4 in. vertical tube port on a manifold or substrate.


Swagelok Surface-Mount Components

  • Low-pressure diaphragm valves, DP series
  • Bellows-sealed metering valves, BM series
  • Atomic layer deposition valves, ALD valves
  • High-flow regulators, HF series
  • Ultrahigh-purity pressure gauges,
    PGU series
  • Ultrahigh-purity pressure transducers,
    PTU series

Gaskets and Gasket Assemblies

  • C-ring style seal for a 1.5 in. (38.1 mm) modular system
  • 316L stainless steel material of construction
  • Helium leak-tight integrity to less than 1 × 10–9 std cm3/s
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...