Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Miniature Modular Systems

Miniature Modular Systems

MPC Type Analytical Applications
Analytical MPC Modular Platform Components
miniature-modular-systems-ultrahigh-purity-igc-ii-integrated-gas-components
Ultrahigh Purity IGC II Integrated Gas Components
View Products 269 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Ultrahigh Purity IGC II Integrated Gas Components
MS-01-165FRPTKODEZHJARUESEN
Springless Diaphragm Valves for High Performance—DP Series
Suitable for ultrahigh-purity applications; 316L VIM-VAR stainless steel body; Low-pressure and high-pressure models; VCR®, tube butt weld, and modular surface-mount end connections; Manual or pneumatic actuation
(MS-01-165.pdf)
MS-01-23FRKODEZHJARUESEN
Bellows-Sealed Metering Valves, BM Series
Micrometer handle for precise, repeatable flow settings; working pressures up to 700 psig (48.2 bar); temperatures up to 900° F (482° C); 316 stainless steel construction.
(MS-01-23.pdf)
MS-02-134JAEN
IGC® II Integrated Gas Components
1.5 in. (38.1 mm) c-ring modular design; compact footprint minimizes space requirements; lightweight, easy-to-assemble components.
(MS-02-134.pdf)
MS-02-135FRJAEN
Modular Surface Mount, Components and Seals
1.5 in. (38.1 mm) C-seal modular design; Valves: manual and pneumatic diaphragm and bellows-sealed designs; Regulators: manual and preset, high-flow models; Gauges: ultrahigh-purity Bourdon tube pressure gauges; Gaskets: C-seal style for 1-, 2-, and 3-port configurations.
(MS-02-135.pdf)
MS-02-157FRKODEZHJAESEN
High-Flow, Manual Gas Pressure Regulators, HF Series
Compact size with flow rates up to 200 std L/min; Maximum inlet pressures up to 500 psig (34.4 bar); Manually adjustable outlet pressure up to 150 psig (10.3 bar); 316L VIM-VAR stainless steel body for ultrahigh-purity applications; 1/4 in. VCR® metal face seal; 1/4 in. tube butt weld.
(ms-02-157.pdf)
MS-02-162FRDEEN
Pressure Transducers, Ultrahigh-Purity, PTU Series
Single-end, flow-through, and modular surface-mount models; Positive pressure ranges to 5000 psi, 400 bar, and 40 MPa; compound pressure ranges to 500 psig, 250 bar, and 25 MPa; Excellent long-term stability and repeatability for reliability and low maintenance.
(ms-02-162.pdf)
MS-02-163FRDEZHJAEN
Pressure Gauges, Ultrahigh-Purity and Clean Dry Air, PGU and PGC Series,
40 and 50 mm (1 1/2 and 2 in.) dial sizes; Accuracy in accordance with ASME B40.1; 316L VAR end connections (PGU series); Center-back and lower mount configurations.
(ms-02-163.pdf)
MS-02-301KOZHJAEN
Diaphragm Valves for Atomic Layer Deposition—Atomic Layer Deposition (ALD) Diaphragm Valves
Ultrahigh cycle life with high-speed actuation; Cv range from 0.27 to 0.62; Up to 392°F (200°C) capability with thermal actuators; Electronic actuator position-sensing option; Suitable for ultrahigh-purity applications with 316L VIM-VAR stainless steel body; VCR®, tube butt weld, and modular surface-mount end connections
(MS-02-301.pdf)

Swagelok® Miniature Modular Systems

Miniature Modular Systems and Related Items: Analytical MPC, Ultrahigh-Purity, IGC® II, Modular Components, Configuration Software, System Assembly

  • O-ring and metal-to-metal sealing technologies suitable for many instrumentation and ultrahigh-purity applications
  • Compact footprint
  • Lightweight, easy-to-assemble
  • Wide variety of surface-mount components

 

 

Swagelok® Modular Platform Components (MPC)

ANSI/ISA 76.00.02-Compliant Design, 38.2 mm (1.5 in.) Platform

Modular Platform Components

The Swagelok modular platform component system is a system for use within process analyzer, sample-handling, and fluid distribution systems. The Swagelok MPC system includes a complete selection of MPC series components and a complementary configuration tool called the MPC System Configurator.


Substrate/Manifold
Specifications

• Pressure Rating
• Temperature Rating
• Wetted Materials
• Seal Materials



1000 psig (68.9 bar)
20 to 300°F (–6 to 148°C)
316L stainless steel
Fluorocarbon FKM or Kalrez®

Swagelok® IGC® II Integrated Gas Components

1.5 in (38.1 mm) C-Ring Modular Design for Ultrahigh-Purity (UHP) Systems

IGC II Integrated Gas Components

The Swagelok IGC II system consists of lightweight, easy-to-assemble components and standard hardware that can be customized for any flow configuration. Ultrahigh-purity processing in accordance with Swagelok SC-01 is standard for substrate and manifold components. The IGC II System Configurator simplifies the layout, selection, and ordering of IGC II integrated gas system components.


Substrate/Manifold
Specifications

• Pressure Rating at 70°F (20°C)
• Temperature Rating

• Wetted Materials
• Internal Surface Finish




3000 psig (206 bar)


248°F (120°C) operating
302°F (150°C) bakeout
316L VIM-VAR stainless steel
5 µin. (0.13 µm) Ra

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

High value and high performance backed by a limited lifetime warranty.


Local stocking and availability of products.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.

My Location

Loading. Please wait...