Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Miniature Modular Systems

Miniature Modular Systems

MPC Type Analytical Applications
Analytical MPC Modular Platform Components
miniature-modular-systems-ultrahigh-purity-igc-ii-integrated-gas-components
Ultrahigh Purity IGC II Integrated Gas Components
View Products 269 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Swagelok® Miniature Modular Systems

Miniature Modular Systems and Related Items: Analytical MPC, Ultrahigh-Purity, IGC® II, Modular Components, Configuration Software, System Assembly

  • O-ring and metal-to-metal sealing technologies suitable for many instrumentation and ultrahigh-purity applications
  • Compact footprint
  • Lightweight, easy-to-assemble
  • Wide variety of surface-mount components

 

 

Swagelok® Modular Platform Components (MPC)

ANSI/ISA 76.00.02-Compliant Design, 38.2 mm (1.5 in.) Platform

Modular Platform Components

The Swagelok modular platform component system is a system for use within process analyzer, sample-handling, and fluid distribution systems. The Swagelok MPC system includes a complete selection of MPC series components and a complementary configuration tool called the MPC System Configurator.


Substrate/Manifold
Specifications

• Pressure Rating
• Temperature Rating
• Wetted Materials
• Seal Materials



1000 psig (68.9 bar)
20 to 300°F (–6 to 148°C)
316L stainless steel
Fluorocarbon FKM or Kalrez®

Swagelok® IGC® II Integrated Gas Components

1.5 in (38.1 mm) C-Ring Modular Design for Ultrahigh-Purity (UHP) Systems

IGC II Integrated Gas Components

The Swagelok IGC II system consists of lightweight, easy-to-assemble components and standard hardware that can be customized for any flow configuration. Ultrahigh-purity processing in accordance with Swagelok SC-01 is standard for substrate and manifold components. The IGC II System Configurator simplifies the layout, selection, and ordering of IGC II integrated gas system components.


Substrate/Manifold
Specifications

• Pressure Rating at 70°F (20°C)
• Temperature Rating

• Wetted Materials
• Internal Surface Finish




3000 psig (206 bar)


248°F (120°C) operating
302°F (150°C) bakeout
316L VIM-VAR stainless steel
5 µin. (0.13 µm) Ra

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.

My Location

Loading. Please wait...