M Series Variable Area Flowmeters (M1, M2, M3, and MH Models)
Swagelok M series models contain metal measuring tubes, which are used for difficult operating conditions where pressure, temperature, or both are factors. Because direct readings are not possible with metal tubes, these flowmeters are equipped with mechanical or electronic displays.
SpecificationsMeasured Flow Ranges • Air
• Water
Temperature • Process
• Ambient
Maximum Inlet Pressure Process Connections
Accuracy Class |
0.18 to 1.8 through 670 to 6700 std ft³/h; 5.0 to 50 through 18 000 to 180 000 std L/h 0.08 to 0.8 through 270 to 2700 U.S. gal/h; 0.3 to 3.0 through 1000 to 10 000 L/h
M1, M2: –40 to 302°F (–40 to 150°C) M3, MH: –325 to 572°F (–200 to 300°C) M1, M2: –4 to 158°F (–20 to 70°C) M3, MH: –40 to 248°F (–40 to 120°C) Up to 2888 psig (199 bar) 1/2 to 1 1/4 in. NPT; 1/2 to 1 in. ASME flange 1.6, 2.5, 4.0 |
Calibration and Testing
Every Swagelok variable area flowmeter is factory calibrated to the selected media,
flow range, and accuracy class using clean, dry air for air flow range models and
water for water range models. Meters can be calibrated to user-specific applications.
Cleaning and Packaging
All Swagelok variable area flowmeters are cleaned to remove dirt, debris, and burrs
and are individually boxed. Oil- and grease-free cleaning are available on request.
Installation
Variable area flowmeters must be oriented vertically, except for the MH model,
which is mounted horizontally. For complete installation information,
see the Swagelok Variable Area Flowmeters Installation Instructions, G Series and
M Series.
Options
- Electrical options
- Limit switches
- Output signal
- Junction boxes
- Optional conduit and cable glands
- Integral metering valve mounted on outlet
- Certificates and test reports
- Damping device