Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Measurement Devices > Variable Area Flowmeters > Metal Tube, Horizontal Mount

Metal Tube Horizontal Mount

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

M Series Variable Area Flowmeters (M1, M2, M3, and MH Models)

Variable Area Flowmeter

Swagelok M series models contain metal measuring tubes, which are used for difficult operating conditions where pressure, temperature, or both are factors. Because direct readings are not possible with metal tubes, these flowmeters are equipped with mechanical or electronic displays.


Specifications

Measured Flow Ranges
• Air


• Water


Temperature
• Process

• Ambient

Maximum Inlet Pressure
Process Connections

Accuracy Class



0.18 to 1.8 through 670 to 6700 std ft³/h; 5.0 to 50 through 18 000 to 180 000 std L/h
0.08 to 0.8 through 270 to 2700 U.S. gal/h; 0.3 to 3.0 through 1000 to 10 000 L/h

M1, M2: –40 to 302°F (–40 to 150°C)
M3, MH: –325 to 572°F (–200 to 300°C)
M1, M2: –4 to 158°F (–20 to 70°C)
M3, MH: –40 to 248°F (–40 to 120°C)
Up to 2888 psig (199 bar)
1/2 to 1 1/4 in. NPT;
1/2 to 1 in. ASME flange
1.6, 2.5, 4.0

Calibration and Testing

Every Swagelok variable area flowmeter is factory calibrated to the selected media, flow range, and accuracy class using clean, dry air for air flow range models and water for water range models. Meters can be calibrated to user-specific applications.


Cleaning and Packaging

All Swagelok variable area flowmeters are cleaned to remove dirt, debris, and burrs and are individually boxed. Oil- and grease-free cleaning are available on request.


Installation

Variable area flowmeters must be oriented vertically, except for the MH model, which is mounted horizontally. For complete installation information, see the Swagelok Variable Area Flowmeters Installation Instructions, G Series and M Series.


Options

  • Electrical options
    • Limit switches
    • Output signal
  • Junction boxes
  • Optional conduit and cable glands
  • Integral metering valve mounted on outlet
  • Certificates and test reports
  • Damping device
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Now assembling products your way.


Did you know Swagelok stocks more than 8000 products?

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...