Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Measurement Devices > Variable Area Flowmeters > Glass Tube, Stainless Steel End Connections

Glass Tube Stainless Steel End Connections

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

G Series Variable Area Flowmeters (G1, G2, G3, G4, GM, and GP Models)

Variable Area Flowmeters Stainless Steel End Connection

Swagelok G series models contain glass measuring tubes, which allow direct viewing of the process fluid and direct reading of the flow.


Specifications

Measured Flow Ranges
• Air

• Water

Temperature
• Process
• Ambient
Maximum Inlet Pressure
Process Connections

Accuracy Class



0.018 to 0.18 through 18 to 180 std ft³/h; 0.5 to 5.0 through 500 to 5000 std L/h
0.065 to 0.65 through 4.2 to 42 U.S. gal/h; 0.25 to 2.5 through 16 to 160 L/h

23 to 212°F (–5 to 100°C)
–4 to 212°F (–20 to 100°C)
Up to 145 psig (10 bar)
1/4 in. NPT; G 1/8 (ISO 228); G 1/4 (ISO 228)
1.0, 2.5, 4.0
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

High value and high performance backed by a limited lifetime warranty.


Local stocking and availability of products.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...