Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Measurement Devices > Variable Area Flowmeters

Variable Area Flowmeters

Variable Area Flowmeters Plastic End Connections
Glass Tube Plastic End Connections
Variable Area Flowmeters Glass Tube with Stainless Steel End Connections
Glass Tube, Stainless Steel End Connections
Variable Area Flowmeter Horizontal Mount
Metal Tube, Horizontal Mount
Variable Area Flowmeters Vertical Mount
Metal Tube Vertical Mount
View Products 108 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Variable Area FlowmetersVariable Area Flowmeters

Swagelok® variable area flowmeters measure the flow rate of liquids and gases by means of a tapered tube and float. The float is pushed up by increasing fluid flow and pulled down by gravity as fluid flow decreases.


Features

  • Simple installation
  • Easy to read
  • No wearing parts
  • Limit switches available
  • 10-to-1 turndown ratio (the lowest measurement is one tenth of the full-scale reading); measurement ranges are available in U.S. customary and metric scales.
  • Meters are marked with the fluid media and unit of measure for which they are calibrated.
  • Meters can be factory calibrated to customer process specifications.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

High value and high performance backed by a limited lifetime warranty.


Local stocking and availability of products.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.

My Location

Loading. Please wait...