Swagelok® Industrial Pressure Transducers
Standard Industrial (S Model) and Explosion-Proof (E Model)
Swagelok industrial pressure transducers provide electronic monitoring of system pressure for general industrial applications, including hazardous locations. All models feature stainless steel construction and offer a variety of pressure ranges, process connections, electrical connections, and output signals. Thin film and piezoresistive sensor technology help provide repeatability, reliability, and stability.
SpecificationsPressure Ranges
Temperature Rating • Media • Ambient Process Connections
Electrical Connectors
Materials • Internal Diaphragm • Flush Diaphragm • Flush Diaphragm O-Ring |
Vacuum to 15 000 psi; 1000 bar; 100 MPa; 1000 kg/cm²; 100 000 kPa
–4 to 302°F (–20 to 150°C) –4 to 176°F (–20 to 80°C) Swagelok tube adapter, NPT, RG, RJ, ISO7 taper, EN 4-pin circular connector M12 × 1; Bendix 4-pin MIL plug; Bendix 6-pin MIL plug; direct wire 4 ft (1.5 m) cable; direct wire 4 ft (1.5 m) cable, zero and span not adjustable; L-plug, 1/2 in. female conduit, DIN EN 175301-803; L-plug, PG9 cable gland, DIN EN 175301-803; 1/2 in. male conduit with 6 ft (1.8 m) shielded cable
316 stainless steel and Elgiloy® 316Ti Buna N |
Features
- Thin film and piezoresistive sensor technology help provide repeatability, reliability, and stability.
- Available in flush diaphragm version for use with viscous fluids and slurries.
- Accuracy 0.5 % of span limit point calibration (0.25 % of span best fit straight line).
- Broad selection of pressure ranges, engineering units in psi, bar, MPa, kg/cm2, and kPa. Pressure references of compound, gauge, or absolute.
Calibration
Every Swagelok pressure transducer is factory calibrated to ensure conformance to its stated accuracy.
S Model (Standard Industrial)
The S model is engineered for use in a wide variety of general industrial applications such as machine control, process control, laboratory and testing equipment, and hydraulics and pneumatics.
- Approvals / Compliance
- CSA® approval: C22.2 0, 0.5, and 142
- CE conformity: 89/336/EEC (EMC) and 97/23/EC (PED)
E Model (Explosion Proof)
The E model is specifically designed to meet durability and performance demands of industrial applications where explosion-proof ratings are required such as wellhead monitoring, refining, electrochemical, offshore oil and gas, and gas measurement.
- Approvals / Compliance
- FM® and CSA approval
Class I, Div. 1, Groups A, B, C, and D
Class III, Div. 1, Groups E, F, and G
Class III, Div. 1 - Temperature class
T6 at maximum ambient 140°F (60°C)
T4 at maximum ambient 221°F (105°C) - CE conformity: 89/336/EEC (EMC) and 97/23/EC (PED)
Options and Accessories
- Remote panel mount display
- Attachable indicator display
- Quality assurance certificate
- Material certificate
- Calibration certificate
- Alloy C-276 diaphragm
- Optional cable lengths
- EPDM and fluorocarbon FKM O-rings
- Special cleaning to ASME B40.1
- Cooling elements
- Weld adapters
- Cables and connectors