PGI Series Industrial and Process Pressure Gauges and PBG Series Pressure Gauges for Panel Builders
Swagelok pressure gauges are manufactured in accordance with industry standards and are available with a variety of process connections, including Swagelok tube adapters.
Features
- 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2, and 6 in.) dial sizes
- Accuracy in accordance with ASME, EN, and JIS
- Available with a variety of end connections, including Swagelok tube adapters
- Center-back, lower-back, lower mount, and panel-mount configurations
- Stainless steel and reinforced thermoplastic construction
- Available unfilled or liquid filled
PGU and PGC Series Ultrahigh-Purity and Clean Dry Air Pressure Gauges
Swagelok offers Bourdon tube pressure gauges to monitor positive system pressure and vacuum. Gauges are available for use in a wide range of applications, from bulk gas distribution to process tool applications.
- 40 and 50 mm (1 1/2 and 2 in.) dial sizes
- PGU series: 1/4 in female VCR®, 1/4 in. rotatable male VCR, 1/4 in. integral male VCR, 1.5 in. flow-through surface-mount (IGC® II compatible) process connections
- PGC series: 1/4 in. male NPT
- Center-back and lower mount configurations
- 316L VAR end connections (PGU series)
- Accuracy in accordance with ASME B40.1
Swagelok Sanitary Pressure Gauges
Swagelok offers 4 in. nominal (100 mm) dial size sanitary pressure gauges with psig and bar scales and 3-A–compliant Kwik-Clamp diaphragm-seal connections for use in a variety of biopharmaceutical and food-beverage-dairy applications.
Features
- 4 in. (100 mm) dial size
- 3-A compliant
- 316L stainless steel diaphragm and Bourdon tube
- Kwik-Clamp diaphragm seal connection
- Lower mount and lower-back mount configurations
- Accuracy: ± 0.06 % of span for every 10°F (5.5°C) temperature change from 68°F (20°)
Pressure Gauges—Industrial and Process
Swagelok pressure gauges offer accuracy in accordance with ASME, EN, and JIS. Gauges are available in stainless steel and reinforced thermoplastic construction, unfilled or liquid filled, and with a variety of dial sizes, process end connections, and mounting configurations.
- PGI series industrial and process gauges
- PBG series gauges for panel builders
- PPG series positionable gauges
PGI Series Industrial and Process Pressure Gauges
Swagelok pressure gauges are manufactured in accordance with industry standards and are available with a variety of process connections, including Swagelok tube adapters.
SpecificationsDial Ranges
Dial Sizes Accuracy
Temperature Range • Ambient • Media End Connections |
Vacuum to 15 000 psi; 1000 bar; 100 MPa; 100 000 kPa; 400 mbar—multiple choices of primary and secondary scales 40 though 160 mm (1 1/2 through 6 in.) In accordance with ASME B40.1, EN 837-3, and JIS B7505
–40 to 140°F (–40 to 60°C) 392°F (200°C) maximum Swagelok tube adapter, male NPT, male ISO parallel gauge thread (EN and JIS), and male ISO tapered thread process connections
|
Features
- 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2, and 6 in.) dial sizes
- Accuracy in accordance with ASME, EN and JIS standards
- Available with a variety of end connections, including Swagelok tube adapters
- Center-back, lower-back, and lower-mount configurations
- Stainless steel and reinforced thermoplastic construction
- Available unfilled or liquid-filled.
Testing and Calibration
Every Swagelok industrial pressure gauge is factory calibrated and pressure tested.
Options
Swagelok industrial and process pressure gauges are available with a large variety of options, as factory-installed options and in kits available for field installation:
Adjustable pointers Orifices Special cleaning Certificates of calibration Material certifications |
Liquid fill Panel-mount clamps Front flanges Rear flanges Maximum indicating pointers |
Coil steam siphons Strap wrenches Positionable gauge adapters Snubber fittings—gauge protectors |
Pressure Gauges for Panel Builders
PBG series panel-mounting pressure gauges provide a low profile, easy installation, welded construction, and laminated safety glass lens.
SpecificationsDial Ranges
Dial Size Accuracy
Temperature Ranges • Ambient • Media End Connections |
Vacuum to 15 000 psi; 1000 bar; 100 000 kPa 2 1/2 in (63 mm) ± 2 % / 1 % / 2 % of span in accordance with ASME B40.100, Grade A
–4 to 140°F (–20 to 60°C) 212°F (100°C) Swagelok tube adapter and male NPT process connections |
Features
- Fits industry standard 2 9/16 in. (65.0 mm) panel hole cutout
- 316 SS wetted components
- Glycerin-filled case
- Socket restrictor included for pulsation control
- Crimped, tamper-resistant ring provides a permanent seal of gauge case to lens
Testing and Calibration
Every Swagelok PBG series pressure gauge is factory calibrated.
PPG Series Positionable Pressure Gauges
The positionable pressure gauge is composed of a stainless steel Swagelok® PGI series pressure gauge and stainless steel end connection to eliminate alignment problems.
SpecificationsDial Ranges
Dial Sizes Accuracy
Temperature Ranges • Ambient • Media End Connections |
Vacuum to to 10 000 psi; 600 bar; 60 MPa 63, 100, 115 mm (2 1/2, 4, 4 1/2 in.) In accordance with ASME B40.1, EN 837-1, and JIS B7505
–40 to 140°F (–40 to 60°C) Up to 392°F (200°C) 1/4 and 1/2 in. male NPT; R1/4 and R1/2; G1/4 and G1/2 |
Features
The Swagelok positionable pressure gauge consists of a B model general purpose, stainless steel gauge with adjustable pointer; an S model solid-front, stainless steel safety gauge; or a P model reinforced thermoplastic, industrial process gauge and stainless steel end connection to eliminate alignment problems.
Testing and Calibration
Every Swagelok PPG series pressure gauge is factory calibrated and pressure tested.