Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Measurement Devices > Pressure Gauges

Pressure Gauges

Safety S Series
Industrial General Purpose
Low Pressure Gauges
Industrial Low Pressure
Miniature M Series
Industrial Miniature
Safety S Series
Industrial Solid Front
Process Pressure Gauges
Process
Spare Parts Gauges
Spare Parts and Accessories - Pressure Gauges
View Products 306 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Swagelok Pressure Gauges

Pressure Gauge Group

Swagelok gauges provide accurate pressure measurement for industrial, ultrahigh-purity, and sanitary applications. They are offered in a wide range of pressure ranges, dial sizes, connections, mountings, and options to support a wide range of customer requirements.


  • Industrial and Process Pressure Gauges
  • Ultrahigh-Purity Pressure Gauges
  • Sanitary Pressure Gauges

Tube Adapter Pressure GaugeSwagelok Tube Adapters Solve Alignment Problems

Swagelok tube adapters can help eliminate difficult alignment problems and can be used with any Swagelok tube fitting. For example, when installing a gauge with a pipe fitting end connection, it is often difficult to align the dial to the desired position without damaging the gauge. However, gauges with integral Swagelok tube adapters eliminate alignment problems.

Swagelok® Pressure Gauges, Ultrahigh-Purity and Clean Dry Air

Pressure Gauges

Swagelok PGU series and PGC series pressure gauges feature Bourdon tube pressure gauges to monitor positive system pressure and vacuum. Gauges are available for use in a wide range of applications, from bulk gas distribution to process tool applications.


Specifications

Dial Ranges
Dial Sizes
Accuracy

Temperature Range
• Ambient
• Media
End Connections
• PGU series


• PGC series

Vacuum to 3000 psi; 200 bar; 21 MPa
40 and 50 mm (1 1/2 and 2 in.)
In accordance with ASME B40.1,
EN837-1, and JIS B7505

–40 to 140° F (–40 to 60° C)
–40 to 212° F (–40 to 100° C)

1/4 in female VCR®, 1/4 in. rotatable male VCR, 1/4 in. integral male VCR, 1.5 in. flow-through surface-mount (IGC® II compatible)
1/4 in. male NPT

Features

  • 316L VAR end connections (PGU series)
  • Accuracy in accordance with ASME B40.1
    • 50 mm (2 in.) dial size: ± 2 % / 1 % / 2 % of span (ASME B40.1, Grade A, EN 837-1 Class 2.5, JIS B7505 Class 2.5)
    • 40 mm (1 1/2 in.) dial size: ± 3 % / 2 % / 3 % of span (ASME B40.1, Grade B, EN 837-1 Class 4, JIS B7505 Class 4)

Testing and Calibration

Every ultrahigh-purity and clean dry air gauge is 100% factory calibrated and helium leak tested to a maximum rate of 2 × 10–9 std cm3/s.


Cleaning and Packaging

Ultrahigh-purity gauges are assembled, cleaned, and packaged in a Class 10 work area; gauges are double bagged and vacuum sealed in cleanroom bags and meet ASME B40.1, level IV. Clean dry air gauges are assembled, cleaned, and packaged in a Class 100 cleanroom and meet ASME B40.1, level IV.


Options and Accessories

  • Certifications of calibration
  • Mill certificates
  • Panel-mount clamps
  • Front flanges
  • Alarm contact switches
  • Orifices

Swagelok® Sanitary Pressure Gauges

Pressure Gauges

Swagelok offers 4 in. nominal (100 mm) dial size sanitary pressure gauges with psig and bar scales and 3-A–compliant Kwik-Clamp diaphragm-seal connections for use in a variety of biopharmaceutical and food-beverage-dairy applications.


Specifications

Dial Ranges
• Compound

• Positive-Pressure

Accuracy
Configurations
Diaphragm Seal Connection
Temperature Rating
• Ambient
• Media (Operating)
• Temperature Error


Vacuum to 0 psi and
vacuum to 60 psi (4 bar)
0 to 60 psi (4 bar) through
0 to 300 psi (20 bar)
± 1.0 % of span
Lower mount, lower-back mount
1 1/2 and 2 in. Kwik-Clamp

25 to 140°F (–3 to 60°C)
25 to 300°F (–3 to 148°C)
± 0.06 % for every 10°F (5.5°C) temperature change from 68°F (20°C)

Additional Swagelok Pressure Gauges

See industrial and process pressure gauges.
See high-purity pressure gauges.

Features

  • Glycerin-filled case available
  • Available unfilled case with polysulfone lens autoclavable to 300°F (148°C)
  • All-welded 316L stainless steel diaphragm seal and Bourdon tube; stainless steel case
  • Electropolished diaphragm and seal 20 µin. (0.51 µm) Ra
  • 3-A compliant with Kwik-Clamp diaphragm seal connections

Testing

Every Swagelok sanitary pressure gauge is factory calibrated and pressure tested.


Options

Additional sanitary pressure gauge dial sizes, dial ranges, process connection types and sizes, fill fluids, and lens materials are available on request.

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...