Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Leak Detectors Lubricants, Sealants > Snoop® Liquid Leak Detector > Snoop® Liquid Leak Detector Real Cool

Snoop Liquid Leak Detector Real Cool

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Real Cool Snoop Liquid Leak Detector

Real Cool Snoop

Specifications

Temperature Rating
Specifications

–65 to 200°F (–54 to 93°C).
Meets the performance requirements of:
• MIL-PRF-25567 Leak Detector Compound, Oxygen Systems, Type II,
–54 to 1°C
(–65 to 33°F).
• NFPA 52 Section 6-12.2 Leak Testing Compressed Natural Gas Vehicular Fuel System.
• EPA Part 60, Appendix A, Method 21, Section 4.3.3 Alternative Screening Procedures Using Soap Solutions.

Features

  • Noncorrosive, nonflammable
  • Available in 8 oz (236 mL) and 1 gal (3.8 L) bottles
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...