Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Leak Detectors Lubricants, Sealants > Sealants > SWAK® Anaerobic Thread Sealant

SWAK Anaerobic Thread Sealant

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

SWAK® Anaerobic Pipe Thread Sealant

SWAk Anaerobic Pipe Thread Sealant
Specifications
Cure Time

Pressure Rating

Temperature Rating
Viscosity
Storage Temperature
Shelf Life

At room temperature, allow 24 h minimum before pressurizing
Pipe or fitting working pressure up to 10 000 psig (689 bar)
–65 to 350°F (–53 to 176°C)
Greater than 100 000 cP
45 to 85°F (7 to 29°C)
Five years at recommended storage temperature

Features

  • Cures to a bond that resists vibration or shock.
  • Lubricates threads, preventing costly thread damage due to galling and seizing during assembly.
  • Allows low breakaway torque for easy-to-break connections, even after fully cured.
  • Is compatible with a wide range of chemicals.
  • Applies quickly and easily.
  • Clings to threads and will not shred or tear on assembly.
  • Available in 6, 50, and 250 cm³ tube sizes.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Now assembling products your way.


Did you know Swagelok stocks more than 8000 products?

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...