Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Leak Detectors Lubricants, Sealants > Sealants > PTFE Tape

PTFE Tape

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

PTFE Tape Pipe Thread Sealant

PTFE Tape Pipe Thread Sealant

Specifications

Temperature Rating
Tape Sizes

Up to 450°F (232°C)
• 1/4 by 576 in. (6.4 mm by 1463 cm) for 1/8 to 3/8 in. male tapered pipe
• 1/2 by 288 in. (12.7 mm by 732 cm) for 1/2 in. and up male tapered pipe

Features

  • Conforms to Commercial Item Description A-A-58092

Applications

  • Plastics
  • Chemicals
  • Aluminum
  • Corrosives
  • Stainless steel
  • Hydraulic fluids
  • Ceramic
  • Refrigerants
  • Synthetic rubber
  • Aromatic fuels
  • Carbon steel and special alloys
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...