Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Leak Detectors Lubricants, Sealants > Sealants > PTFE-Free Pipe Thread Sealant

PTFE-Free Pipe Thread Sealant

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

PTFE-Free Pipe Thread Sealant

PTFE-Free Pipe Thread Sealant
Specifications
Pressure Rating

Temperature Rating
Flash Point
Storage

Pipe or fitting working pressure up to 10 000 psig (689 bar) at room temperature
–65 to 300°F (–53 to 148°C)
355°F (179°C)
Shelf life is up to 5 years when stored at 45 to 85°F (8 to 29°C).

Features

  • Seals immediately.
  • Lubricates threads, preventing costly thread damage from galling and seizing during assembly.
  • Allows low breakaway torque for easy-to-break connections.
  • Is compatible with a wide range of chemicals.
  • Clings to threads and will not shred or tear on assembly.
  • Available in 1.69 fl oz (59 cm³) tube.
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...