Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Leak Detectors Lubricants, Sealants > Lubricants > Blue Goop®

Blue Goop

Additional Product Information Not Available

We do not currently have detailed product information for this part.

 

Blue Goop®

Oil-based thread lubricant for use on stainless steel, steel, titanium, aluminum, and nickel-based alloys.

Blue Goop


Specifications

• Performs in temperatures up to 400°F (204°C)

Features

  • Resists galling
  • Resists water washout
  • Is a deep blue color that is not affected by water
  • Contains PTFE
  • Available in 2 oz (59 cm³) tube, 1 lb (450 g) can, and 55 lb (25 kg) bucket
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Now assembling products your way.


Did you know Swagelok stocks more than 8000 products?

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...