Register - Locate Sales and Service Center
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.
Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Leak Detectors Lubricants, Sealants > Lubricants

Lubricants

Blue Goop
Blue Goop®
Pure Goop
PURE Goop®
Silver Goop
Silver Goop®

VAC Goop®
View Products 6 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

Swagelok® Thread Lubricants

Swagelok offers several Goop® thread lubricants, for use with a variety of metals and alloys, to ease assembly of leak-tight connections.

Blue Goop®

Oil-based thread lubricant for use on stainless steel, steel, titanium, aluminum, and nickel-based alloys.

Blue Goop


Specifications

• Performs in temperatures up to 400°F (204°C)

Pure Goop®

Halocarbon-based thread lubricant for use on titanium, stainless steel, steel, and nickel-based alloys.


Pure Goop





Specifications

• Performs in temperatures up to 350°F (176°C)

Silver Goop®

Oil-based thread lubricant for use on stainless steel and high-temperature alloys.



Silver Goop





Specifications

• Performs in temperatures up to 1500°F (815°C)

Vac Goop

Fluorosilicone-based thread lubricant for use on threads, O-rings, gaskets, glass seals, and metal parts in vacuum systems.


Vac Goop


Specifications

• Performs in temperatures up to 300°F (148°C)

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 70 countries on six continents.

My Location

Loading. Please wait...