Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Hoses and Flexible Tubing > Vinyl Flexible Tubing

Vinyl Flexible Tubing

Additional Product Information Not Available

We do not currently have detailed product information for this part.

Swagelok Northwest (US)
503-288-6901
info@Portland.swagelok.com

 

Swagelok® LT Series Vinyl Tubing and End Connections for Soft Plastic Tubing and Hose

Vinyl W Clamp

Soft, flexible, and clear, Swagelok vinyl tubing handles a wide variety of laboratory chemicals. Swagelok HC series end connections allow for easy installation of soft plastic or rubber tubing.



Specifications

Material
Nominal Sizes
Working Pressure at 70°F (20°C)
Temperature Range


Clear vinyl
1/8 to 1/2 in. ID
Up to 40 psig (2.7 bar)
–40 to 165°F (–40 to 73°C)

Features

Vinyl Coil
  • Smooth-bore, polyvinyl chloride (PVC) material.
  • Can be used with Swagelok tube fitting and metal insert.
  • Good for a variety of applications where system transparency is desired.
  • Bulk tubing and end connections available for field assembly.
  • Thick-wall tubing available in 1/4 and 3/8 in. sizes for vacuum-service applications

Cleaning and Packaging

Swagelok vinyl tubing is cleaned in accordance with Swagelok Standard Cleaning and Packaging (SC-10). Each roll of tubing is coiled individually and boxed.

Swagelok Vinyl Tubing and End Connections for Soft Plastic Tubing and HoseVinyl Coil

Soft, flexible, and clear, Swagelok vinyl tubing handles and wide variety of laboratory chemicals. Swagelok HC series end connections allow for easy installation of soft plastic or rubber tubing. Swagelok vinyl tubing is available for working pressures up to 40 psig (2.7 bar) and temperatures up to 165°F (73°C)

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

High value and high performance backed by a limited lifetime warranty.


Local stocking and availability of products.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...