Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Hoses and Flexible Tubing > Vacuum Flexible Tubing Convoluted 321 SS

Vacuum Flexible Tubing Convoluted 321 SS

Tubing Assemblies VCO VCR XBA Adapters
Tubing Assemblies VCO VCR XBA Adapters
Tubing Lengths No End Connections
Tubing Lengths No End Connections
View Products 46 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

CT Convoluted Vacuum Flexible Tubing

Convoluted flexible metal tubing and hose can compensate from misalignment and system reroutes between static connections in vacuum or low-pressure static applications. Swagelok CT convoluted vacuum flexible tubing can be compressed by at least 15 % and extended up to 50 % of manufactured length. Standard and custom tubing lengths, custom tubing assemblies, and adapters for field assembly are available.


Specifications

• Material
• Nominal Tubing Sizes
• Working Pressures
• Temperature Range
• End Connections

321 stainless steel
1/4 through 1 1/2 in.
Vacuum (10–9 torr) up to 100 psig (6.8 bar)
70 to 1000°F (20 to 537°C)
Factory and field assembly: Swagelok VCR® metal gasket face seal fittings; VCO® O-ring face seal fittings; XBA adapters for connecting to socket and butt weld fittings, Swagelok tube fittings, and Ultra-Torr™ vacuum fittings
Field asssembly only: XOA adapters to support the tubing cuff with Ultra-Torr vacuum fittings.
 CT Convoluted Vacuum Flexible Tubing

Testing

Every Swagelok CT series tubing assembly with factory-welded end connections is inboard helium leak tested to maximum leak rate of 1.8 × 10–7 std cm3/s.


Cleaning and Packaging

Swagelok CT series tubing assemblies and adapters are cleaned in accordance with Swagelok Standard Cleaning and Packaging (SC-10). Each item is individually packaged for cleanliness and protection.

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Helping you for more than 60 years.


Our systems work with your systems.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...