Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Hoses and Flexible Tubing > Spare Parts and Accessories - Hose and Flexible Tubing

Spare Parts and Accessories - Hose and Flexible Tubing

Additional Product Information Not Available

We do not currently have detailed product information for this part.

Swagelok Northwest (US)
503-288-6901
info@Portland.swagelok.com

 
Thermocoil Hose

Assembly Tools for Swagelok® Nylon and Polyethylene Hose

Swagelok provides all the tools and accessories needed for field assembly of nylon and polyethylene hose, including power and hand swagers.


Hand Swager

Hand Swager

Portable, manually operated tool for attaching end connections to hose.

  • Attaches Swagelok end connections to 1/4 to 1 in. hose.
  • Constructed of rugged, die-cast aluminum.
  • Can be bench mounted.

 

Power SwagerPower Swager

Stationary, electrically powered tool for attaching end connections to hose.

  • Attaches Swagelok end connections to 1/4 to 1 in. hose.
  • Bench mounting required.
  • Height: 30 in. (76 cm)
  • Width: 19 in. (48 cm)
  • Depth: 28 in. (71 cm)
  • Weight: 140 lb (64 kg)
  • Motor: Single phase, 1 hp, 60 Hz, 115/208/230 V

Swage Dies

Swage Die

Use to attach end connections to nylon and polyethylene hose.

 

 


 

PusherPushers

Use to push and position end connections while swaging, and used with vise blocks to assist in inserting end connections into nylon and polyethylene hose

 

 

 


 

Depth Insertion GaugesDepth Insertion Gauges

Use to mark nylon and polyethylene hose to proper fitting insertion depth.

 

 


 

Vise BlocksVise Blocks

Use to clamp nylon and polyethylene hose during end connection insertion.

 

 

 


 

LubricantLubricant

Use to lubricate the swage collar and swage dies during swaging of nylon and polyethylene hose end connections.

End Connections for Soft Plastic Tubing and Hose

End Connections for Soft Plastic Tubing and Hose

Specifications

Material
Sizes
Types

316 stainless steel or brass
1/8 to 1 in.
NPT, male ISO/BSP tapered, Swagelok tube fittings, Swagelok tube adapters, sanitary flanges

Features

  • Reusable on other assemblies.
  • May be used without a hose clamp or sleeve in low-pressure applications.
  • Use of a hose clamp or sleeve may be required in higher-pressure applications.

 Hose Connector Sleeve  Hose Clamp
Hose Connector Sleeve Hose Clamp

Accessories

Swagelok hose connector sleeves are used to secure soft plastic or rubber tubing to hose connectors. Swagelok hose clamps have a smooth inside diameter surface that provides high sealing pressure and reduces torque on screw.

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

High value and high performance backed by a limited lifetime warranty.


Local stocking and availability of products.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...