Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Hoses and Flexible Tubing > PTFE Core Hose Smooth Bore > Fiber Braid 304 SS Braid

Fiber Braid 304 SS Braid

Additional Product Information Not Available

We do not currently have detailed product information for this part.

Swagelok Northwest (US)
503-288-6901
info@Portland.swagelok.com

 

Coreflex X Series—Fiber Braid and 304 SS Braid Reinforcement

X series hose is commonly used where flexibility and chemical compatibility are is desired. Optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom hose lengths and end connections are available.


Specifications

• Materials



• Nominal Hose Sizes
• Working Pressures
• Temperature Range
• End Connections


Core: smooth-bore PTFE
Reinforcement: fiber braid, 304 SS braid
Collar: 300 series SS
End connections: 316 SS
1/4 through 1 in.
Up to 3500 psig (241 bar)
–65 to 450°F (–53 to 230°C)
Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings

 X Series Cutaway PTFE Hose Smooth Bore

Testing

Every Swagelok X Series hose assembly is pressure tested with water at room temperature for 30 seconds to a requirement of no detectable leakage. Testing is performed at 1000 psig (69 bar), or 225 psig (15.5 bar) if an end connection is rated below 1000 psig (69 bar).

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Now assembling products your way.


Did you know Swagelok stocks more than 8000 products?

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...