Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Hoses and Flexible Tubing > PTFE Core Hose Smooth Bore > Coreflex W Series

Coreflex W Series

Additional Product Information Not Available

We do not currently have detailed product information for this part.

Swagelok Northwest (US)
503-288-6901
info@Portland.swagelok.com

 

Coreflex W Series—Carbon Black-Filled, Fiber Braid, Insulating Wrap, 304 SS Braid Reinforcement, Silicone Cover

W series hose is commonly used where flexibility, chemical compatibility, and exterior insulating (hot/cold) cover are desired. Custom-length assemblies are available.


Specifications

• Materials




• Nominal Hose Sizes
• Working Pressures
• Temperature Range
• End Connections

Core: smooth-bore carbon black-filled PTFE
Reinforcement: fiber braid insulating wrap, 304 SS braid
Cover: silicone
Collar: 300 series SS
End connections:316 SS
3/8 and 1/2 in.
Up to 1000 psig (68.9 bar)
–65 to 450°F (–53 to 230°C)
Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, lap joint flanges
 W Series Cutaway PTFE Hose Smooth Bore

Testing

Every Swagelok W Series hose assembly is pressure tested with water at room temperature for 30 seconds to a requirement of no detectable leakage. Testing is performed at 1000 psig (69 bar), or 225 psig (15.5 bar) if an end connection is rated below 1000 psig (69 bar).

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...