Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Hoses and Flexible Tubing > PTFE Core Hose Smooth Bore

PTFE Core Hose Smooth Bore

PTFE Core Hose Smooth Bore
304 SS Braid
T Series 304 SS Braid Reinforcement
Coreflex B Series
F Series Cutaway PTFE Hose Smooth Bore
Coreflex F Series
W Series Cutaway PTFE Hose Smooth Bore
Coreflex W Series
PFA Core Hose 302 SS Braid Reinforced
Fiber Braid 304 SS Braid
PFA Core Hose 302 SS Braid Reinforced
Fiber Braid Silicone Cover
View Products 448 products available.

Not all parts are loaded into our estore. If you can't find what you are looking for, click here.

PTFE Hose, Smooth Bore

Swagelok PTFE-lined hoses are available with a wide variety of reinforcements and covers for application versatility. PTFE material is FDA compliant; additionally, static-dissipative and ECE R100 alternative fuels-type approval hoses are available.


  • T series - 304 SS braid reinforcement
  • Coreflex B series - 304 SS braid reinforcement
  • Coreflex X series - fiber braid and 304 SS braid reinforcement
  • Coreflex S series - fiber braid and 304 SS braid reinforcement, silicone cover
  • Coreflex W series - carbon black-filled, fiber braid, insulating wrap, 304 SS braid reinforcement
  • Coreflex F series - fiberglass braid

Additional Hose Products

Convoluted-core PTFE hose

Metal hose

Nylon hose for CNG

Nylon and polyethylene hose

U series PFA hose

Rubber hose

T Series—304 SS Braid Reinforcement

T series hose is commonly used where chemical compatibility and permeation resistance are desired. Select static-dissipative hose assemblies are approved to ECE R110. Standard and custom assemblies are available.


Specifications

• Materials



• Nominal Hose Sizes
• Working Pressures
• Temperature Range
• End Connections

Core: smooth-bore PTFE
Reinforcement: 304 SS braid (316L SS and alloy 400 also available)
End connections: 316 SS
1/4 through 1 in.
Up to 3000 psig (206 bar)
–65 to 450°F (–53 to 230°C)
Swagelok tube fittings, Swagelok tube adapters, NPT fittings, female VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, SAE 37° (JIC) male flare fittings, sanitary flanges
 T Series 304 SS Braid Reinforcement

Testing

Every Swagelok T series hose assembly is pressure tested with water for 30 to 60 seconds at 1000 psig (69 bar) or its maximum working pressure if less than 1000 psig (69 bar) to a requirement of no visible leakage at ambient temperature.

Coreflex B Series—304 SS Braid Reinforcement

B series hose is commonly used where chemical compatibility is desired. Custom hose lengths and end connections are available.


Specifications

• Materials



• Nominal Hose Size
• Working Pressures
• Temperature Range
• End Connections

Core: smooth-bore PTFE
Reinforcement: 304 SS braid
Collar: 300 series SS
End connections: 316 SS
1/8 in.
Up to 3000 psig (206 bar)
–65 to 450°F (–53 to 230°C)
Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, SAE 37° (JIC) female swivel fittings, tube stubs
 T Series 304 SS Braid Reinforcement

Testing

Every Swagelok B Series hose assembly is pressure tested with water at room temperature for 30 seconds to a requirement of no detectable leakage. Testing is performed at 1000 psig (69 bar), or 225 psig (15.5 bar) if an end connection is rated below 1000 psig (69 bar).

Coreflex F Series—Fiberglass Braid

F series hose is commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired. Optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom hose lengths and end connections available


Specifications

• Materials



• Nominal Hose Sizes
• Working Pressures
• Temperature Range
• End Connections

Core: smooth-bore PTFE
Reinforcement: fiberglass braid
Collar: 300 series SS
End connections: 316 SS
1/8 through 3/4 in.
Up to 800 psig (55.1 bar)
–65 to 450°F (–53 to 230°C)
Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges
 F Series Cutaway PTFE Hose Smooth Bore

Testing

Every Swagelok F Series hose assembly is pressure tested with water at room temperature for 30 seconds to a requirement of no detectable leakage. Testing is performed at 500 psig (34.4 bar), or 225 psig (15.5 bar) if an end connection is rated below 500 psig (34.4 bar).

Coreflex W Series—Carbon Black-Filled, Fiber Braid, Insulating Wrap, 304 SS Braid Reinforcement, Silicone Cover

W series hose is commonly used where flexibility, chemical compatibility, and exterior insulating (hot/cold) cover are desired. Custom-length assemblies are available.


Specifications

• Materials




• Nominal Hose Sizes
• Working Pressures
• Temperature Range
• End Connections

Core: smooth-bore carbon black-filled PTFE
Reinforcement: fiber braid insulating wrap, 304 SS braid
Cover: silicone
Collar: 300 series SS
End connections:316 SS
3/8 and 1/2 in.
Up to 1000 psig (68.9 bar)
–65 to 450°F (–53 to 230°C)
Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, lap joint flanges
 W Series Cutaway PTFE Hose Smooth Bore

Testing

Every Swagelok W Series hose assembly is pressure tested with water at room temperature for 30 seconds to a requirement of no detectable leakage. Testing is performed at 1000 psig (69 bar), or 225 psig (15.5 bar) if an end connection is rated below 1000 psig (69 bar).

Coreflex X Series—Fiber Braid and 304 SS Braid Reinforcement

X series hose is commonly used where flexibility and chemical compatibility are is desired. Optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom hose lengths and end connections are available.


Specifications

• Materials



• Nominal Hose Sizes
• Working Pressures
• Temperature Range
• End Connections


Core: smooth-bore PTFE
Reinforcement: fiber braid, 304 SS braid
Collar: 300 series SS
End connections: 316 SS
1/4 through 1 in.
Up to 3500 psig (241 bar)
–65 to 450°F (–53 to 230°C)
Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings

 X Series Cutaway PTFE Hose Smooth Bore

Testing

Every Swagelok X Series hose assembly is pressure tested with water at room temperature for 30 seconds to a requirement of no detectable leakage. Testing is performed at 1000 psig (69 bar), or 225 psig (15.5 bar) if an end connection is rated below 1000 psig (69 bar).

Coreflex S Series—Fiber Braid and 304 SS Braid Reinforcement, Silicone Cover


S series hose is commonly used where where flexibility and chemical compatibility are desired. Optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom hose lengths and end connections are available.


Specifications

• Materials




• Nominal Hose Sizes
• Working Pressures
• Temperature Range
• End Connections

Core: smooth-bore PTFE
Reinforcement: fiber braid, 304 SS braid
Cover: silicone
Collar: 300 series SS
End connections:316 SS
1/8 through 1 in.
Up to 3500 psig (241 bar)
–65 to 450°F (–53 to 230°C)
Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings
 S Series Cutaway PTFE Hose Smooth Bore

Testing

Every Swagelok S Series hose assembly is pressure tested with water at room temperature for 30 seconds to a requirement of no detectable leakage. Testing is performed at 1000 psig (69 bar), or 225 psig (15.5 bar) if an end connection is rated below 1000 psig (69 bar).
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

What you need when you need it.


Serving nuclear customers from the beginning.

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...