PTFE Hose, Convoluted-Core
Swagelok convoluted-core PTFE hoses feature PTFE material that complies with FDA
regulation 21CFR Part 177.1550, USP <88> Class VI, and 3-A. Carbon black-filled
PTFE for static dissipation is available.
- Coreflex C Series—300 Series SS Braid
- Coreflex N Series—Carbon Black-Filled, Insulating Wrap, Aramid Fiber Braid
Additional Hose Products
Metal hose
Nylon hose for CNG
Nylon and polyethylene hose
U series PFA hose
Rubber hose
Smooth-bore PTFE hose
Coreflex C Series—300 Series SS Braid
C series hose is commonly used where high flexibility and chemical compatibility are desired. Static-dissipative carbon black-filled core is available. Custom hose lengths and end connections are available.
Specifications• Materials
• Nominal Hose Sizes • Working Pressures • Temperature Range • End Connections |
Core: convoluted PTFE Reinforcement: 300 series SS braid Cover: none standard; silicone optional Collar: 300 series SS collar End connections: 316 SS 1/2 through 2 in. Up to 1500 psig (103 bar) –65 to 450°F (–53 to 230°C) Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings |
 |
Testing
Every Swagelok C series hose assembly is pressure tested with water at room temperature for 30 seconds to a requirement of no detectable leakage.
- For hose assemblies 1 in. and under, testing is performed at 1000 psig (69 bar), or 225 psig (15.5 bar) if an end connection is rated below 1000 psig (69 bar).
- For hose assemblies over 1 in., testing is performed at 500 psig (34.4 bar), or 225 psig (15.5 bar) if an end connection is rated below 500 psig (34.4 bar).
Coreflex N Series—Carbon Black-Filled, Insulating Wrap, Aramid Fiber Braid
N series hose is commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired. Custom-length assemblies are available.
Specifications• Materials
• Nominal Hose Sizes • Working Pressures • Temperature Range • End Connections |
Core: convoluted carbon black-filled PTFE Reinforcement: insulating wrap, aramid fiber braid Collar: 300 series SS End connections: 316 SS 3/8, 1/2, 3/4 in. Up to 1250 psig (86.1 bar) –65 to 450°F (–53 to 230°C) Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings |
 |
Testing
Every Swagelok N Series hose assembly is pressure tested with water at room temperature for 30 seconds to a requirement of no detectable leakage. Testing is performed at 500 psig (34.4 bar), or 225 psig (15.5 bar) if an end connection is rated below 500 psig (34.4 bar).
Cleaning and Packaging
Every Swagelok PTFE hose component is cleaned in accordance with Swagelok Standard Cleaning and Packaging (SC-10). Each hose is bagged, as appropriate,.with the Certification of Compliance (Hose), Material Test Report (End Connection), and Proof Pressure Test Certificate.
Options
Options include fire jacket, armor guard, and spiral guard hose covers and hose tags.