Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Hoses and Flexible Tubing > PFA Flexible Tubing

PFA Flexible Tubing

Additional Product Information Not Available

We do not currently have detailed product information for this part.

Swagelok Northern California
510-933-2500
info@Norcal.swagelok.com

 

PFA Series PFA Tubing

PFA Series Tubing

Chemically resistant, translucent, PFA flexible tubing is designed for use with both Swagelok PFA tube fittings and metal Swagelok tube fittings.


Specifications

Working Pressure
• Fractional Tubing
• Metric Tubing
Temperature
• Fractional Tubing
• Metric Tubing
Materials

Sizes
• Fractional Tubing
• Metric Tubing


Up to 275 psig (18.9 bar)
Up to 12 bar (174 psig)

70 to 400°F (20 to 204°C)
20 to 200°C (70 to 392°F)
PFA in accordance with ASTM D3307 Type II

1/8 through 1 in.
6 through 12 mm

 

PFA Groove Cutter ToolAccessories

PFA tubing must be grooved for use with PFA fittings. Use the Swagelok groove cutter tool.

Ultrahigh-Purity PFA Tubing—PFA4 and PFA9D

Ultrahigh Purity PFA Tubing PFA4 and PFA9D

Swagelok® UHP PFA tubing is available in ultrahigh-purity and advanced (fluorosurfactant resistant) ultrahigh-purity grades.


Specifications

Working Pressure
• Fractional Tubing
• Metric Tubing
Temperature
Materials

Sizes
• Fractional Tubing
• Metric Tubing
Marking



Up to 300 psig (20.6 bar)
Up to 34.4 bar (500 psig)
75 to 350°F (23 to 176°C)
Ultrahigh-purity perfluoroalkoxy (PFA) and DuPont® Teflon® PFA 950HP

1/8 through 1 1/4 in.
4 through 10 mm
Laser etched with size, material designator, and lot traceability number


Features

  • 100 % virgin material
  • PFA has high thermal stability
  • Meets SEMI F57-0301 specifications
  • Flammability: UL 94 rated V-O (self‑extinguishing)

Cleaning and Packaging

Ultrahigh-purity fluoropolymer tubing is packaged and shipped with the ends capped in accordance with SEMI F57‑0301.

Plastic Tube Flaring System—Model FTF 1000

Plastic Tube Flaring System Model FTF 1000

The Swagelok Model FTF 1000 is a complete, easy-to-operate tool for precision flaring of 1/4, 3/8, 1/2, 3/4, and 1 in. plastic tubing. The self-contained fixtures align and support the tubing during the flaring process, while the electronic controls ensure accurate, uniform tubing flares. With a cycle time of approximately one minute, the plastic tube flaring system reduces installation time.


Specifications

Power Requirements
Heat Source
Dimensions

Programmable Electronic Control Ranges:
• Temperature
• Heat Time
• Cooling Time
Tubing Size Range


115 or 230 V (ac), 50/60 Hz
Radial conduction
14 W × 16.9 L × 10.5 H in.
(356 × 430 × 267 mm)


100 to 300°C (212 to 572°F)
10 to 100 seconds
10 to 100 seconds
1/4 to 1 in.

Features

FTF 1000 Side FTF 1000 End
  • Ready-to-install flared tube end is complete in three easy steps: heat, clamp, and flare.
  • Five mandrel sizes are built into the fixture—no loose mandrels to misplace or damage.
  • Flared end is “cool to the touch” at the end of the cycle—no additional cool down time is required.
  • Flaring process takes about a minute; flared tube can be used immediately or stored for later use.
  • Controlled process minimizes post-forming shrinkage to ensure accurate, repeatable results
  • Finished tube flare matches the nose geometry of the fitting promoting excellent sealing performance at assembly.

Swagelok PFA Tubing and Model FTF 1000 Tube Flaring SystemPFA Coil

Swagelok offers and range of high-purity and ultrahigh-purity PFA tubing, complemented by a plastic tube flaring system for use with fine thread flare fittings. Swagelok PFA tubing is available for working pressures up to 300 psig (20.6 bar) and temperatures up to 400°F 204°C)

Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

Now assembling products your way.


Did you know Swagelok stocks more than 8000 products?

Locate a Sales and Service Center

Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.

My Location

Loading. Please wait...