PFA Hose—Swagelok U Series
Swagelok PFA hose is highly flexible, with a smooth-bore PFA core that complies with FDA regulation 21CFR Part 177.1550, USP <87, 88> Class VI, and 3-A. An optional carbon black-filled PFA core is available for applications that require static dissipation. Swagelok Coreflex U series hose is commonly used where high flexibility, chemical compatibility, and a smooth exterior cover are desired.
Additional Hose and PFA Flexible Tubing Products
Convoluted-core PTFE hose
Metal hose
Nylon hose for CNG
Nylon and polyethylene hose
Rubber hose
Smooth-bore PTFE hose
PFA tubing
Specifications• Materials
• Nominal Hose Sizes • Working Pressures • Temperature Range • End Connections |
Core: smooth-bore PFA Reinforcement: 302 SS braid Cover: silicone Collar: 300 series SS End connections: 316 SS 1/2 through 2 in. Up to 300 psig (20.6 bar) –65 to 450°F (–53 to 230°C) Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings |
 |
Features
- 302 stainless steel reinforcement ensures hose pressure containment and supports
core to resist kinking.
- Silicone cover provides a smooth, noncontaminating, easy-to-clean surface and reduces
internal system fluid temperature transfer.
- Hose layers are encapsulated together without adhesives or cements with a patent-pending
process, providing high flexibility and outstanding kink resistance.
- Custom hose lengths and end connections are available
Testing
Every Swagelok U Series hose assembly is pressure tested with
air at room temperature for 30 seconds to a requirement of no detectable leakage.
Testing is performed at 225 psig (15.5 bar).
Cleaning and Packaging
Every Swagelok U series PFA hose component is cleaned in accordance
with Swagelok Standard Cleaning and Packaging (SC-10). Each hose is bagged, as
appropriate, with the Certification of Compliance (Hose), Material Test Report (End
Connection), and Proof Pressure Test Certificate.
Options
Options include armor guard, fire jacket, and spiral guard hose
covers; and mat, perma, and lanyard hose tags.