Nylon Hose for CNG—Swagelok® NG Series
With a static-dissipative smooth-bore nylon core, the NG series is designed for use with natural gas where static dissipation is required. Custom-length single, twin, and vent hose assemblies are available.
Specifications• Materials
• Nominal Hose Sizes • Working Pressure at 70°F (20°C) • Temperature Range • End Connections |
Core: smooth-bore, static-dissipative nylon Reinforcement: fiber braid Cover: perforated black polyurethane cover End connections: 316 SS Spring guard: 302 SS 1/4 and 3/8 in. 5000 psig (344 bar)
–40 to 150°F (–40 to 65°C) Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP fittings |
 |
Additional Hose Products
Convoluted-core PTFE hose
Metal hose
Nylon and polyethylene hose
U series PFA hose
Rubber hose
Smooth-bore PTFE hose
Features
 |
| NGS Single Hose |
 |
| NGT Twin Hose (High-Pressure Vent) |
 |
| NGV Vent Hose (Low-Pressure Vent) |
- Internal fiber reinforcement enhances hose pressure rating.
- Cover includes a blue stripe which provides an easily visible indicator of the static dissipative core.
- Perforated polyurethane cover resists abrasion.
- Designed for use with natural gas where static dissipation is required.
- Single, twin bonded, and vent bonded hoses are available in custom assemblies.
- 6-in. long stainless steel spring guards are standard.
Twin and Vent Hose Configurations
 |
1 Fill Hose Nozzle End Connection 2 Vent Hose Nozzle End Connection |
3 Fill Hose Dispenser End Connection 4 Vent Hose Dispenser End Connection |
Testing
Every Swagelok NG series hose assembly is factory tested for electrical conductivity.
Cleaning and Packaging
Swagelok conductive core hose components are cleaned in accordance with Swagelok Standard Cleaning and Packaging (SC-10). Each hose is bagged individually and boxed; longer hoses are coiled, bagged, and boxed.
Options
Options include fire jacket and thermosleeve hose covers.