Change Language | Locate a Sales and Service Center | Shopping Cart | Log In
Not all parts are loaded into our estore. If you can't find what you are looking for, click here.
7R and 8R series hoses are designed for use in hydraulic applications where outgassing is a concern. Select 8R series hose assemblies are approved to ECE R110.
• Materials• Nominal Hose Sizes• Working Pressure• Temperature Range• End Connections
Core: smooth-bore nylonReinforcement: fiber braid Cover: perforated black polyurethaneEnd connections: 316 SS and carbon steel 1/4 through 1 in.Up to 5000 psig (344 bar)–40 to 200°F (–40 to 93°C)Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered and parallel fittings, SAE 37° (JIC) female swivel fittings, universal globe seal, metric female swivel fittings
With a static-dissipative smooth-bore nylon core, the NG series is designed for use with natural gas where static dissipation is required. Custom-length single, twin, and vent hose assemblies are available.
• Materials• Nominal Hose Sizes• Working Pressure at 70°F (20°C)• Temperature Range• End Connections
Core: smooth-bore, static-dissipative nylonReinforcement: fiber braid Cover: perforated black polyurethane coverEnd connections: 316 SS Spring guard: 302 SS1/4 and 3/8 in.5000 psig (344 bar)–40 to 150°F (–40 to 65°C)Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP fittings
7N and 8N series hoses are designed for use with petroleum-based and synthetic hydraulic fluids where SAE nonconductive properties are desired. Hose passes electrical conductivity test of SAE J343/SAE J517.
• Materials• Nominal Hose Sizes• Working Pressure • Temperature Range• End Connections
Core: smooth-bore nylon Reinforcement: fiber braid Cover: nonperforated orange polyurethane coverEnd connections: 316 SS and carbon steel 1/4 through 3/4 in.Up to 2750 psig (189 bar)–40 to 200°F (–40 to 93°C)Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered and parallel fittings, SAE 37° (JIC) female swivel fittings, universal globe seal, metric female swivel fittings
Virtually design and build an analytical system with the new MPC configurator.
Need assembly help? Let us develop a custom solution just for you.
Process Analyzer Sampling System Training offered worldwide — even at your site.
The Web, telephone, e-mail, or a knock on the door. Let's begin the conversation.
High value and high performance backed by a limited lifetime warranty.
Local stocking and availability of products.
The first step for registering is to select a Sales and Service Center. Swagelok products are available through an exclusive global network of Swagelok authorized independent sales and service centers. For the very best in local sales support, please locate your independent sales and service center.
The following languages are fully supported on our offering of international websites, including detailed product information and e-commerce functionality.
Additional regional languages may be available on your local Swagelok Sales and Service Centers' website.
Swagelok® products and services are delivered locally through a network of more than 200 authorized sales and service centers that support customers in 57 countries on six continents.
Choose a "Favorite Name" to identify this link and click the "Save" button.
Do not use the Cv Calculator for pressure regulators. Use the flow curves in the product catalog.
Swagelok biopharm fittings are inspected by an independent third-party inspection service, Purity Systems Incorporated, to meet ASME-BPE fitting standards.
Use this tool to search for your third party inspection documentation. Simply enter the lot number marked on the product and click search. Links to inspection documentation will be displayed below.
Search Swagelok Biopharm Services Company's material test report documentation by the heat number marked on the fitting.
Search Swagelok Biopharm Services Company's rubber gasket compliance report documentation by the lot number marked on the gaskets.