Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange valve components with those of other manufacturers.
Home > Products > Hoses and Flexible Tubing > Hose and Flexible Tubing End Connections

Hose and Flexible Tubing End Connections

Rubber Coil PB Series Rubber Hose

Hose—Swagelok® PB Series

Swagelok offers ozone-resistant, general-purpose rubber hose with push-on connections. Bulk hose and end connections are available for field assembly; custom assemblies are also available.


Additional Hose Products

Convoluted-core PTFE hose
Metal hose
Nylon hose for CNG
Nylon and polyethylene hose
U series PFA hose
Smooth-bore PTFE hose

Specifications

• Materials



• Nominal Hose Sizes
• Working Pressures
• Temperature Range
• End Connections

Core: smooth-bore Buna N
Reinforcement: rayon fiber braid reinforcement
Cover: Buna N
End connections: 316 SS and brass
1/4 through 3/4 in.
Up to 350 psig (24.1 bar)
–40 to 200°F (–40 to 93°C)
Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, unions
 Rubber PB Series Hose
Log In or Register Now
Register for an account to view pricing, request quotes and order online.
 

High value and high performance backed by a limited lifetime warranty.


Local stocking and availability of products.